Publish your products
HOUSE Quadruple Hook
Smedbo

HOUSE Quadruple Hook

4.8 out of 5 stars4.8(8 reviews)
House - Quadruple Towel Hook in Polished Chrome. Concealed fastening. Length 178 mm. Combining an angular mounting plate contrasting to the soft curves of each functional part. The core material is solid brass, finished in brushed or polished chrome.
Technical specification
  • Unique ref.RK359
  • Product familyHouse
  • Product groupHook
  • TypeObject (single object)
  • Date of publishing2012-11-28
  • Edition number1
  • Height (mm)45
  • Width (mm)178
  • Depth (mm)35
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)0.326
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe Asia North America Africa
Åland Islands
Bahrain
Canada
Egypt
Albania
Hong Kong
United States
Andorra
Israel
Austria
Kuwait
Belarus
Lebanon
Belgium
Malaysia
Bosnia and Herzegovina
Qatar
Bulgaria
Saudi Arabia
Croatia
United Arab Emirates
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City