Publish your products
Geometrik point de hongrie huilé
Geometrik point de hongrie huilé
Geometrik point de hongrie huilé
Geometrik point de hongrie huilé
Geometrik point de hongrie huilé
    SOBOPLAC

    Geometrik point de hongrie huilé

    2.8 out of 5 stars2.8(5 reviews)
    Wooden Floor Product
    Technical specification
    • Unique ref.SOB020011
    • Product familyWooden floor
    • Product groupGeometrik point de hongrie huilé
    • TypeObject (single object)
    • Date of publishing2019-12-27
    • Edition number1
    • Height (mm)14
    • Width (mm)90
    • Depth (mm)480
    Related
    • Material mainWood
    • Material secondaryOak
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    • IFC classificationCovering
    • UNSPSC nameWood flooring
    • UNSPSC code30161702
    • Uniclass 2015 CodeSs_30_20_90
    • Uniclass 2015 DescriptionWood and composite unit flooring systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Belgium
    France
    Germany
    Ireland
    Luxembourg
    Netherlands
    Portugal
    Spain
    Switzerland
    United Kingdom