Publish your products
RAY (ceiling)
RAY (ceiling)
RAY (ceiling)
    Solar
    Archived

    RAY (ceiling)

    RAY

    Specification
    • Material: Aluminium

      Light source: LED (included)

      Mounting: Built in Ceiling

      Dimensions LxW: 325/595 x 54

      Dimensions H: 54

      IP-Rating: IP20

      Voltage: 230V

      (Dimensions in mm)

    Technical specification
    • Unique ref.SolarLight_RAY
    • Product familySolar Light
    • Product groupCeiling
    • TypeObject (single object)
    • Date of publishing2020-08-14
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryPVC
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Similar products

    5.0 out of 5 stars 5.0 (8)
    4.8 out of 5 stars 4.8 (23)
    4.7 out of 5 stars 4.7 (11)
    4.3 out of 5 stars 4.3 (8)
    4.8 out of 5 stars 4.8 (13)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit