Publish your products
Kit Sunfix aero duo

Kit Sunfix aero duo

4.4 out of 5 stars4.4(34 reviews)
The name kit Sunfix aero duo says it all. The high-performance SolarWorld solar modules Sunmodule Plus poly, mono, mono black and Sunmodule Protect poly are installed with the mounting system Sunfix aero duo without penetrating the roof membrane and forms a static interconnection that requires only minimal ballast. The aerodynamic, wind tunnel-tested system design ensures that the solar power system behaves like a Formula 1 racing car at high speeds: the frame literally clings to the roof surface. This reduces point and surface loads to a minimum. In the kit Sunfix aero duo modules are arranged in tent-shaped pairs allowing for maximum utilisation of the available roof area. This double design, which reduces shading between module rows, increases the roof’s yield. The modules should be mounted at an angle of 10 degrees, ideally with an east-west alignment, in order to maximise the yield in relation to the roof surface area.
Technical specification
  • Unique ref.SR0511
  • Product familyKit Sundeck/Kit Sunfix aero duo
  • Product groupSolar Module
  • TypeObject (single object)
  • Date of publishing2014-03-12
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminium
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)10.3
Classification
  • BIMobject CategoryElectrical - Solar Panels
  • IFC classificationEnergy Conversion Device
  • UNSPSC nameSolar power plants
  • UNSPSC code26131507
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit