Publish your products
Concrete Finishing Aid - DAY1®

Concrete Finishing Aid - DAY1®

Spray-applied colloidal silica finishing aid for concrete

DAY1 is a colloidal silica finishing aid that lubricates the surface for faster, easier finishing. DAY1 extends workable time under adverse conditions such as high wind, heat, or low humidity. DAY1 eliminates the need to add water to the surface which can be detrimental to the surface performance of the slab. It can also be used to help finish shake-on hardeners in low bleed water environments Concrete with high cement, air, silica fume, or silica flower are easier to finish when DAY1 is applied. 

Colloidal silica is at the heart of DAY1 technology. The amorphous silica reacts during the hydration of concrete to produce more cementitious material, translating into higher density and improved surface performance. 

DAY1, applied during finishing, provides a number long-term of benefits to cured concrete. DAY1 reduces surface evaporation, mitigating and reducing ASR, slab curling and differential shrinkage. DAY1 also has densification properties to prevent dusting and reduces efflorescence in colored and standard concrete.

Features & Advantages

  • Lubricates for more efficient surface finishing
  • Reduces operator fatigue and trowel wear
  • Extends workability under hot, dry, and windy conditions
  • Aids application of shake-on hardeners
  • Reduces efflorescence with colored & standard concrete
  • Minimizes checking, crazing & scaling
  • Hardens and densifies
  • Increases impact and abrasion resistance
  • Creates a less permeable surface
  • Increases surface compressive strength by 20%-30%
  • Reduces water vapor transmission *(MVER)
  • Colloidal silica chemical reaction reduces CO2 migration
  • Decreases potential for alkali silica reaction - *(ASR)
  • Reduces potential for slab curling
  • Concentrate and Ready-to-Use Formulas
  • Will not increase the water to cement ratio
  • Does not affect or change color
Specification
  • Specifications:

    • 1 gal, 5 gal, 55 gal, 264 gal
    • 250-500 ft2 per gal

    Workability benefits

    • Slows surface evaporation extending work times by 15 to 30 minutes
    • Aids application of shake-on hardeners
    • Reduces operator fatigue and trowel wear
    • Maintains water-cement ratio

    Quality benefits

    • Increases abrasion & impact resistance
    • Reduces the potential for efflorescence on both colored and non-colored concrete
    • Minimizes the potential for checking, crazing and scaling
    • Reduces water vapor transmission (MVER)
    • Reduces potential for slab curling
    • Decreases potential for alkali silica reaction (ASR)
    • Improves curing and creates a less permeable surface
    • Helps close the surface on Type IL mixes
    • Preserves color consistency on integral color pours

    Coordinating Swissmex sprayers

    • DS-8041
    • DS-8351
    • DS-8401
Technical specification
  • Unique ref.concrete-finishing-aid-day1
  • Product familyConcrete Finishes
  • Product groupSurface-Applied Finishing Aid
  • TypeObject (single object)
  • Date of publishing2026-07-22
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Concrete

Region availability

North America
United States