Publish your products
Integral Concrete Color – Solomon Integral Colors

Integral Concrete Color – Solomon Integral Colors

Integral Concrete Color – Solomon Integral Colors

Solomon Colors Integral Concrete Colors are high‑performance iron oxide pigments designed for architectural, decorative, and structural concrete applications. Each color is produced using medium‑gray Type I/II/IL Portland cement at a 4" slump to provide a reliable baseline for specification and project coordination.

These pigments are compatible with ColorFlo® Liquid, ColorFlo® Granular, and Dry Integral Color systems, allowing flexible integration into ready‑mix, precast, and on‑site concrete workflows. Dosage ranges from 1% to 4% illustrate how pigment loading affects final appearance, enabling precise control over color depth and uniformity.

Technical guidance supports proper mixing, slump management, drum preparation, and admixture compatibility. Color results may vary based on cement type, aggregates, water‑cement ratio, finishing techniques, curing conditions, and sealer selection. Solomon Colors recommends producing a job‑specific mockup to confirm final appearance.

These integral pigments deliver limeproof, sunfast, and long‑lasting color suitable for both interior and exterior concrete installations.

Key Features

  • Wide range of integral concrete pigment colors
  • Compatible with liquid, granular, and dry delivery systems
  • Standardized color production for reliable specification
  • Dosage flexibility from 1%–4% for controlled intensity
  • UV‑stable, limeproof, and long‑lasting color performance
  • Technical guidance for mix design and finishing
  • Suitable for architectural, decorative, and structural concrete

Applications

  • Architectural concrete
  • Decorative flatwork
  • Precast elements
  • Hardscapes and landscape concrete
  • Interior/exterior slabs
  • Colored paving and walkways

Tags / Keywords

Integral Concrete Color, Concrete Pigment, Iron Oxide Pigment, ColorFlo, Granular Pigment, Liquid Pigment, Decorative Concrete, Architectural Concrete, Colored Concrete, Concrete Finishing

Specification
  • Colors included in the Revit model:

    • 238 Buttercup
    • 238 Doeskin
    • 238 Marigold
    • 238 Thyme
    • 242 Nutmeg
    • 242 Sahara
    • 242 Sandalwood
    • 242 Sandstone
    • 288 Bamboo
    • 288 Ginger
    • 288 Rosemary
    • 288 Straw
    • 306 Burlap
    • 306 Canvas
    • 306 Cinnamon
    • 306 Toffee
    • 338 Buckskin
    • 338 Earthen
    • 338 Leather
    • 338 Rawhide
    • 385 Bark
    • 385 Buffalo
    • 385 Lava
    • 385 Taupe
    • 413 Clay
    • 413 Colony Red
    • 413 Fox Red
    • 413 Terra Cotta
    • 417 Apple Red
    • 417 Brick Red
    • 417 Paver Red
    • 417 Rose
    • 467 Ash
    • 467 Orchid
    • 467 Oyster
    • 467 Rustique
    • 489 Dark Redwood
    • 489 Dusty Rose
    • 489 Light Plum
    • 489 Redwood
    • 492 Garnet
    • 492 Lilac
    • 492 Mauve
    • 492 Merlot
    • 750 Desert Tan
    • 750 Peach
    • 750 Prairie Tan
    • 750 Salmon
    • 755 Apricot
    • 755 Driftwood
    • 755 Spice
    • 755 Trail Dust
    • 757 Antique Gold
    • 757 Buckwheat
    • 757 Old Gold
    • 757 Pecan
    • 775 Camel
    • 775 Cedar
    • 775 Sand
    • 775 Sedona
Technical specification
  • Unique ref.solomon-colorflo-liquid-color
  • Product familyConcrete Pigments
  • Product groupIntegral Concrete Color
  • TypeObject (single object)
  • Date of publishing2012-10-25
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Concrete

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit