Publish your products
Modular
Archived

Modular

Modular is a colourful array of wall tiles that can help create both beautiful classic designs and contemporary chic. Colours range from rich cherry reds to paler shades of coral and mauve.
Specification
  • Dimensions & Surface (ISO 10545_2) - Conforms Water Absorption (ISO 10545_3) - ≤ 1-1.5% Flexural Strength (ISO 10545_4) - 40 N/mm2 Deep Abrasion Resistance (ISO 10545_6) - Conforms Linear Thermal Expansion (ISO 10545_8) - 6.9x10-6 ºC Thermal Shock Resistance (ISO 10545_9) - Conforms Moisture Expansion (ISO 10545_10) - Conforms Frost Resistant (ISO 10545 _12) - Conforms Chemical Resistance (ISO 10545_13) - Conforms Stain Resistance (ISO 10545_14) - Class 5
Technical specification
  • Unique ref.Modular
  • Product familyWall
  • Product groupPlain Colour
  • TypeObject (single object)
  • Date of publishing2016-08-08
  • Edition number2
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryBuilding Materials - Tiles
  • IFC classificationCovering
  • UNSPSC nameTiles and flagstones
  • UNSPSC code301317
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • OmniClass Number23-15 17 13
  • OmniClass TitleFloor Covering Strips, Tiles, Blocks, and Slabs
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit