Innovus® DP Fire X is a decorative wood particleboard panel with a melamine surface for indoor use which has an improved reaction to fire. Easy to clean and resistant to scratching and staining, the Innovus® DP Fire X decorative panel is a harmonious combination of visual appeal, technical performance and environmental sustainability.
The Collection Innovus® DP can be matched with Innovus® DP MDF as well with Innovus® Laminates.
Innovus® DP Fire X , chipboard with decorative paper on both sides for non-structural interior applications with dry conditions.
Properties:
In addition to technical performance Innovus® DP Fire X panels are versatile, easy to mill, easy to clean, stain resistant, scratch resistant, and environmental friendly products with antibacterial properties.
Innovus® DP Fire X is recommended for utilization in applications sectors with stringent regulations regarding fire behaviour of materials used.
Reaction to fire according to EN 13986:
Innovus® DP Fire X CARB2/EPA (mostly sold in SWE - South West Europe) is classified as B-s1, d0 (Euroclasses definition by EN 13501-1). Innovus® DP Fire X CARB2/TSCA (mostly sold in NEE - North East Europe) is classified as C-s2, d0 (Euroclasses definition by EN 13501-1).
Applications:
The durability, design and versatility make Innovus® DP Fire X the perfect choice for residential, public, commercial and healthcare applications.
Certifications:
PEFC and FSC® (Forest Stewardship Council®)-certified products available on request and availability (FSC® C009049 / FSC® C104607 / PEFC/04-32-0767 / PEFC/14-35-00013).
Formaldehyde emission class:
Information depends on the market. Please visit our website or use our Offer & Service brochure.
Product standard:
Innovus® DP Fire X panels are classified according to the criteria defined by EN 14322 - Wood-based panels – Melamine faced boards for interior uses - Definition, requirements and classification.
For more information on the available formats and thicknesses, please visit our website at sonaearauco.com or refer to the Sonae Arauco Product Offer brochure.
| Decor | Description | Texture code |
| M760 | Nettgau Cherry | FLW |
| M850 | Berlin Cherry | SC |
| M999 | Iguazu Oak | FLW |
| M1076 | Mozambique Wenge | SC |
| M2106 | Clear Maple | SMA |
| M2112 | Pien Beech | FLW |
| M2511 | Troia Walnut | SMA |
| M3247 | Woodland Beech | LP |
| M3861 | Light Mediterranean | SMA |
| M3866 | Whitewood | NTL |
| M3892 | Messina Oak | SMA |
| M4289 | Lorca Oak | SMA |
| M4451 | Mediterranean | SMA |
| M4462 | Lyon Walnut | FUN |
| M6046 | Salonga Wenge | NTL |
| M6053 | Carrizo Pine | NTL |
| M6054 | Pale tamarak | NTL |
| M6120 | Sonoma Oak Natur | NTL |
| M6126 | Sonoma Oak Grey Green | NTL |
| M6130 | Vintage Oak | NTL |
| M6136 | Sonoma Oak Truffel | NTL |
| M6210 | Magyra Beech Nature | FLW |
| M6213 | New Port Pale | FUN |
| M6220 | Stockholm Pine | FUN |
| M6223 | Country Pine | NTL |
| M6225 | Memphis Classic | SC |
| M6226 | Wellington Oak Sand | NTL |
| M6251 | Bari Oak Grey | FLW |
| M6252 | Bari Oak Nature | FLW |
| M6263 | Salerno Oak Golden | FUN |
| M6264 | Salerno Oak Pale | FUN |
| M6265 | Exotic Earth | FUN |
| M6267 | New Moon | FUN |
| M6280 | Sanctuary Oak | FUN |
| M6281 | Sanctuary Oak Dark | FUN |
| M6282 | Cosmopolitan #1 | FLW |
| M6283 | Cosmopolitan #2 | FLW |
| M6284 | Timeless Oak Biscuit | FUN |
| M6285 | Timeless Oak Cocoa | FUN |
| M6287 | Wild Oak Brown | FUN |
| M6289 | Mapuche Beige | FLW |
| M6290 | Mapuche Grey | FLW |
| M6293 | Imperial Walnut | FUN |
| M6295 | Baccata | FUN |
| M6297 | Yaki Wood | FUN |
| M6299 | Ethnic Sand | FLW |
| M6300 | Ethnic Fire | FLW |
| M6303 | Spiry Elm White | FUN |
| M6304 | Etna Oak | FLW |
| M6305 | Smart Ash Light | FLW |
| M6306 | Smart Ash | FLW |
| M6307 | Smart Ash Dark | FLW |
| M6309 | Golden Wood | FUN |
| M6312 | Exquisite | SPT |
| M6313 | Exquisite Dark | SPT |
| M6314 | Exquisite Light | SPT |
| M6315 | Elegance Brown | SPT |
| M6316 | Elegance Grey | SPT |
| M6317 | Elegance Natural | SPT |
| M6319 | Supreme Black | SPT |
| M6320 | Supreme White | SPT |
| M6321 | Endless Oak Natural | SPT |
| M6322 | Artisan | FLW |
| M6323 | Karlstad Oak Pale | FLW |
| M6324 | Rewood In | FLW |
| M6325 | Kingdom Oak | SPT |
| M6326 | Durini Light | FUN |
| M6327 | Graceful Blonde | SPT |
| M6328 | Scandinese | FUN |
| M6329 | WoodWork | FUN |
| M6340 | Salix | FUN |
| M6341 | Italian Echo | FUN |
| M6342 | French Echo | FUN |
| M6343 | Karlstad Oak Natural | FLW |
| M6344 | Karlstad Oak Grey | FLW |
| M6345 | Medieval Oak | FLW |
| M6346 | Coastline | SPT |
| M6347 | Gentle Maple | SPT |
| M6348 | Aura Maple | FLW |
| M6349 | Eternal Oak | FLW |
| M6358 | Endless Oak Black | SPT |
| M9001 | Mirror Oak | FLW |
| M9275 | Amundsen Oak | NTL |
| M9328 | Andu Wood | FLW |
| M9334 | Mystic Wood | SPT |
| M12084 | Classic Maple | SMA |
| F067 | Aluminium Lan | SC |
| F750 | Atlas | TL |
| F750 | Atlas | SC |
| F755 | Agadir | TL |
| F755 | Agadir | SC |
| F2204 | Natural Concrete | SMA |
| F2270 | Pozzolana | STU |
| F2271 | Pozzolana White | STU |
| F2272 | Yin Marble | STU |
| F2273 | Yang Marble | STU |
| F2278 | Palazio Gold | CMS |
| F2279 | Palazio Silver | CMS |
| F2280 | Urbanstone Chalk | CMS |
| F2281 | Urbanstone Clay | CMS |
| F2282 | Urbanstone Graphite | CMS |
| F2295 | Seastone Pale | CMS |
| F2299 | Stardust | CMS |
| F2301 | Artwall Anthracite | STU |
| F2302 | Artwall | STU |
| F2304 | Titanium | SC |
| F2305 | Titanium Dark | SC |
| F2308 | Veneto Rosequartz | STU |
| F2309 | Veneto Crystal | STU |
| F2313 | Feel Light Grey | CMS |
| F2315 | Quiet Stone | STU |
| F2318 | Metalines | SC |
| F2319 | Metalines Silver | SC |
| F2320 | Fossil Brown | CMS |
| F2321 | Quartzite | CMS |
| F2322 | Roma | CMS |
| F2323 | Canasta | CMS |
| F2324 | Marrakesh | TL |
| F2324 | Marrakesh | SC |
| F4004 | Metallic | SC |
| F6012 | Brown Twist | TL |
| F6012 | Brown Twist | SC |
| F6064 | Rust | STU |
| F9058 | Marble Bianco | SMA |
| B110 | Diamond White | LP |
| B3002 | Special White | MA |
| B3002 | Special White | SC |
| B3002 | Special White | LP |
| B3768 | Prime White | MA |
| B3768 | Prime White | SC |
| B3822 | White | MA |
| B3822 | White | SC |
| B4062 | Pearl White | LP |
| B4359 | Ultra White | LP |
| B4359 | Ultra White | SC |
| B4401 | Unique White | LP |
| B4401 | Unique White | SPT |
| B4401 | Unique White | STU |
| B4402 | Pure White | SMA |
| L021 | Pearl Grey | SC |
| L164 | Magnolia | SC |
| L166 | Light Grey | SC |
| L167 | Dark Grey | SC |
| L174 | White Antique | SC |
| L212 | Jade | SC |
| L927 | Basalt | SMA |
| L968 | Alabaster | SMA |
| L969 | Avocado | SC |
| L1304 | Blue Tiber | SC |
| L2201 | Taupe | SC |
| L3031 | Black | SC |
| L3031 | Black | SPT |
| L4030 | Smoke Grey | SC |
| L4054 | Anthracite | SC |
| L4054 | Anthracite | CMS |
| L4055 | Pastel Grey | SC |
| L4068 | Medium Grey | SC |
| L4070 | Coal | SC |
| L4085 | Mint | SC |
| L5200 | Cotton | SMA |
| L5200 | Cotton | STU |
| L5203 | Frozen Blue | SMA |
| L5206 | Bambus | SMA |
| L5207 | Camouflage | SMA |
| L5209 | Opal | SC |
| L5212 | Charcoal | SC |
| L5214 | Chilli | SC |
| L5215 | Verona | SC |
| L5218 | Marshmallow | SMA |
| L5219 | Hot Pepper | SC |
| L5224 | Indian Summer | SMA |
| L5225 | Almost Blue | SMA |
| L5226 | Humus | SC |
| L5228 | Verbena | SMA |
| L5229 | Myosotis | SMA |
| L5230 | Azurite | SC |
| L5231 | Eden | SC |
| L5232 | Paprika | SC |
| L5233 | Nude | SMA |
| L5234 | Hindu | SC |
| L5236 | Deer | SMA |
| L5237 | Guava | SMA |
| L6084 | Daylight | SC |
| L6084 | Daylight | CMS |
| L6153 | Moonlight Grey | SMA |
| L6160 | Grey Beige | SC |
| L6274 | Storm Grey | SMA |
| L06002 | Galet Grey | SC |
Region availability
| Europe |
|---|
Austria |
Belarus |
Belgium |
Bosnia and Herzegovina |
Bulgaria |
Croatia |
Cyprus |
Czech Republic |
Denmark |
Estonia |
Finland |
France |
Germany |
Greece |
Hungary |
Ireland |
Italy |
Latvia |
Lithuania |
Luxembourg |
Malta |
Moldova |
Montenegro |
Netherlands |
North Macedonia |
Norway |
Poland |
Portugal |
Romania |
Russia |
Serbia |
Slovakia |
Slovenia |
Spain |
Sweden |
Switzerland |
Ukraine |
United Kingdom |