This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

VPL-VW295ES 4K HDR Home Theater Projector

Unique ref.: VPL-VW295ES-4K-HDR-Home-Theater-Projector
Brand: Sony
Product family: Data/Multi/Media Projectors
Product group: 4K HDR
Date of publishing: 2019-03-25
Edition number: 1
Type: Object (single object)
Download (12)

See the big picture in True 4K HDR.
Big scenes are even bigger with the VW295ES 4K HDR Home Theater Projector.1 Screen sizes up to 200” bring lifelike 4K HDR resolution to any room. 1,500 lumens of brightness light up the action with Motionflow™ and Advanced Reality Creation technologies creating a crisp, sharp picture in every scene.

Native 4K resolution for lifelike pictures
With more than four times the resolution of Full HD,1 native 4K offers 8.8 million pixels (4096 x 2160) for a picture that’s so incredibly lifelike, it’s like looking at the real thing.

SXRD™ Imagers times 3
Separate imagers for Red, Green and Blue channels give you all 8.8 million pixels in full, rich color at every instant.

HDR Compatible
Take full advantage of the latest content produced with HDR (High Dynamic Range) for extremely wide contrast range with an even higher range of brightness levels and volume of colors.

HDR Reference Mode option
HDR Reference Mode allows clipping for the brightest displayed pixels to create a richer gradation in bright parts of the scene and retain HDR that’s true to the creator’s intent.

Motionflow™ provides smooth motion for 4K & HD
On-screen action looks smother with Motionflow™, even in 4K content. Action in movies, sports, and video games appears incredibly clear and lifelike, as if you were there in real life.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Visual - Projectors
IFC classification: Object
UNSPSC name: Projectors and supplies
UNSPSC code: 451116
Uniclass 1.4 Code: L76123
Uniclass 1.4 Description: Projection systems
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 15 19
OmniClass Title: Video Projectors
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 464 mm
Height 205 mm
Resolution 4096x2160
Width 496 mm

BIMobject®