Unique ref.: | VPL-VW5000ES-Sony-4K-Projector |
---|---|
Brand: | Sony |
Product family: | Data/Multi/Media Projectors |
Product group: | 4K HDR |
Date of publishing: | 2019-03-25 |
Edition number: | 1 |
Type: | Object (single object) |
Very high brightness and contrast
With an amazing 5,000 lumens brightness and infinite dynamic contrast range, 4K images are clear with bright highlights and rich, deep blacks even in well-lit rooms.
HDR Compatible
Take full advantage of the latest content produced with HDR (High Dynamic Range) for extremely wide contrast with an even higher range of brightness levels.
Wide color space for more natural colors
Sony’s display technology covers the full DCI-P3 range and emulates ITU-R BT2020 to accurately reproduces a much broader range of colors than a standard projector system. You’ll see the difference with finely-reproduced tones and textures plus greater color purity, depth and realism.
Cinematic 4K clarity with four times the detail of
Full HD
SXRD panel technology featured in our professional cinema projectors delivers native 4K (4096 x 2160) resolution images, with no artificial pixel enhancement. Every detail is clear and natural, without jagged edges or visible pixels.
Smooth, fluid on-screen action
Coupled with the panel’s super-fast response rate, Motionflow technology means you’ll see every detail with minimal blur no matter how fast the action, even with 4K signals.
Virtually maintenance-free operation
Laser-based light source provides 20,000 hours of virtually maintenance-free operation for constant picture quality and reduced running costs.
Product url: | http://www.sonypremiumhome.com/projectors/VPL-VW5000ES.php |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.sonypremiumhome.com/pdfs/VPL-VW5000ES_specsheet.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/sony/product/vpl-vw5000es-sony-4k-projector
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electronics - Visual - Projectors |
---|---|
IFC classification: | Object |
UNSPSC name: | Projectors and supplies |
UNSPSC code: | 451116 |
Uniclass 1.4 Code: | L76123 |
Uniclass 1.4 Description: | Projection systems |
CSI MasterFormat 2014 Code: | 11 52 16 |
CSI MasterFormat 2014 Title: | Projectors |
OmniClass Number: | 23-37 15 19 |
OmniClass Title: | Video Projectors |
CSI UniFormat II Code: | E |
CSI UniFormat II Title: | EQUIPMENT & FURNISHINGS |
Name | Value |
---|---|
Depth | 750 mm |
Height | 228 mm |
Resolution | 4096x2160 |
Width | 550 mm |
BIMobject®