Publish your products
Sony 32" BRAVIA Professional Display BZ30J FW32BZ30J

Sony 32" BRAVIA Professional Display BZ30J FW32BZ30J

4.2 out of 5 stars4.2(16 reviews)

The 32­inch BRAVIA FW-32BZ30J combines bright, beautiful 4K pictures with business-friendly features.

Featuring Sony's powerful 4K HDR Processor X1, the FW-32BZ30J delivers superb picture quality, with immersive images that combine amazing color, contrast, clarity, and motion.

The slim, elegant FW-32BZ30J is designed with a wide range of B2B applications in mind, featuring a smart design. Neat cable management is complemented by a convenient adaptor holder than neatly stows the supplied AC power adaptor at the rear of the display.

The display's powerful built-in Android OS System on an SoC platform ensures fast boot-up plus smooth apps, animations, and a seamless user experience.

Pro mode allows quick and easy customization to suit different environments including corporate, education, and digital signage, while One Step Setting optimizes set-up for signage and conference rooms at the touch of a button. IP control capability allows easy installation with support from major key partners including Crestron, Extron, and Kramer. The FW-32BZ30J also features integrated mirroring functionality through both Chromecast built-in and AirPlay 2, providing a simple, quick, and touchless connection from a user's device.

For even greater peace of mind, BRAVIA includes the added reassurance of our 3 Year Advanced Exchange service as standard. If there's a problem we'll offer a free, brand-new replacement product rather than a repair.

Features

4K image resolution (3840 x 2160 pixels)

4K offers four times the detail of Full HD, with a resolution of over 8 million pixels bringing extra clarity to corporate display, education, and digital signage applications, especially when viewed up close, for example in huddle spaces.

4K HDR Processor X1

Sony's powerful 4K HDR Processor X1 enhances color, clarity, and contrast for outstandingly lifelike 4K HDR picture quality.

Rich, natural color with TRILUMINOS PRO

TRILUMINOS PRO maps colors from a wider palette, faithfully reproducing a world of more vivid, lifelike hues and tones.

See finer detail with 4K X-Reality PRO

4K X-Reality PRO upscales pictures closer to true 4K quality. Images are sharpened and refined in real time, revealing extra detail from lower-resolution picture sources.

Quick set-up with Pro Mode

Customize and store display settings and features, then copy easily to multiple displays via USB flash memory.

Smooth, fluid on-screen action

The 4K panel is teamed with Motionflow XR technology for smoother, more natural reproduction of rapidly moving on-screen images.

One Step Setting

A time-saver in corporate environments, One Step Setting optimizes picture and networking settings to suit meeting rooms and signage applications at the touch of a single button.

Simple screen mirroring

Support for Chromecast built-in and Apple AirPlay 2 makes it easy to stream AV content wirelessly from an Android or iOS device straight to BRAVIA.

Made for doing business

The FW-32BZ30J is designed for professional installations with support for landscape, portrait, or tilt orientation plus an AC adaptor holder with cable guide slit.

Enhanced wireless connectivity

The FW-32BZ30J supports wireless connectivity via Wi-Fi 5 GHz and 2.4 GHz as well as Bluetooth 4.2.

Developer friendly, easy integration

BRAVIA offers seamless support with leading automation and control platforms, while open APIs offer limitless integration opportunities with other vendor solutions.

Greater Peace of Mind

There's extra reassurance with our 3 Year Advanced Exchange PrimeSupport service that's included as standard. If there's a fault with your BRAVIA Professional Display, we'll provide a replacement unit at no extra charge to keep you up and running.

Technical specification
  • Unique ref.FW-32BZ30J-Display
  • Product familyProfessional Displays
  • Product groupDisplays
  • TypeObject (single object)
  • Date of publishing2021-11-02
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • IFC classificationFurnishing Element
  • ETIM CodeEC001630
  • ETIM NameTelevision
  • UNSPSC nameDomestic Appliances and Supplies and Consumer Electronic Products
  • UNSPSC code52
  • Uniclass 2015 CodePr_40_30_25_48
  • Uniclass 2015 DescriptionLiquid crystal display (LCD) panels
  • OmniClass Number23-37 19 13
  • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States