Publish your products
Sink mixer with removable shower SOUSSE
Sink mixer with removable shower SOUSSE
Sink mixer with removable shower SOUSSE
Sink mixer with removable shower SOUSSE
    SOPAL

    Sink mixer with removable shower SOUSSE

    Sink mixer:

    • Bright and durable chrome finish mixer NF EN ISO 1456.
    • Ceramic cartridge Ø40mm.
    • Brilliant and easy to clean..
    • Comfort in use.
    • Flexible connection hoses.
    • Double jet hand shower.
              Specification
              • Sink mixer:

                • Working pressure: from 1 to 10 bar.
                • Nominal flow rate: 20l/min at 3 bar.
                • Thermal resistance: 90°C max.
                • Cartridge endurance: 70000 cycles.
              Technical specification
              • Unique ref.0613A04
              • Product familyMixer SOUSSE
              • Product groupSink mixer
              • TypeObject (single object)
              • Date of publishing2022-01-24
              • Edition number1
              Related
              • Material mainBrass
              • Material secondaryChrome
              • Designed inTunisia
              • Manufactured inTunisia
              Classification
              • BIMobject CategoryKitchen - Sinks
              • IFC classificationSanitary Terminal
              • ETIM CodeEG017610
              • ETIM NameSanitary taps
              • UNSPSC nameSanitary ware
              • UNSPSC code301815
              • Uniclass 2015 CodePr_40_20_87_84
              • Uniclass 2015 DescriptionSink taps
              • OmniClass Number23-31 11 00
              • OmniClass TitleFaucets

              Region availability

              Europe Africa
              Åland Islands
              Algeria
              Albania
              Côte d'Ivoire
              Andorra
              Morocco
              Austria
              Senegal
              Belarus
              Tunisia
              Belgium
              Bosnia and Herzegovina
              Bulgaria
              Croatia
              Cyprus
              Czech Republic
              Denmark
              Estonia
              Faroe Islands
              Finland
              France
              Germany
              Gibraltar
              Greece
              Guernsey
              Hungary
              Iceland
              Ireland
              Isle of Man
              Italy
              Jersey
              Latvia
              Liechtenstein
              Lithuania
              Luxembourg
              Malta
              Moldova
              Monaco
              Montenegro
              Netherlands
              North Macedonia
              Norway
              Poland
              Portugal
              Romania
              Russia
              San Marino
              Serbia
              Slovakia
              Slovenia
              Spain
              Svalbard and Jan Mayen
              Sweden
              Switzerland
              Ukraine
              United Kingdom
              Vatican City