Publish your products
Washbasin mixer DOUZ
Washbasin mixer DOUZ
    SOPAL

    Washbasin mixer DOUZ

    Washbasin mixer:

    • Bright and durable chrome finish mixer NF EN ISO 1456.
    • Ceramic cartridge Ø40mm.
    • Brilliant and easy to clean.
    • Comfort in use.
    • Flexible connection hoses.
    Specification
    • Washbasin mixer:

      • working pressure: from 1 to 10 bar.
      • Nominal flow rate: 20l/min at 3 bar.
      • Thermal resistance: 90°C max.
      • Cartridge endurance: 70000 cycles.
    Technical specification
    • Unique ref.06ANA04
    • Product familyMixer DOUZ
    • Product groupWashbasin mixer
    • TypeObject (single object)
    • Date of publishing2022-01-24
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inTunisia
    • Manufactured inTunisia
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017610
    • ETIM NameSanitary taps
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe Africa
    Åland Islands
    Algeria
    Albania
    Côte d'Ivoire
    Andorra
    Morocco
    Austria
    Senegal
    Belarus
    Tunisia
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City