Publish your products
Shower channel 30cm SEJNENE
SOPAL

Shower channel 30cm SEJNENE

  • 316 L stainless steel grid.
  • 360° rotatable body.
  • Equipped with a filter.
  • Reduced and adjustable height.
  • Hygiene and ease of maintenance.
  • Available in three lengths.
Specification
    • Ultra Clarity Flow.
    • Water evacuation outlet: Ø50 mm.
Technical specification
  • Unique ref.1957B00
  • Product familyShower channel
  • Product groupSEJNENE
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inTunisia
  • Manufactured inTunisia
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationFlow Fitting
  • Uniclass 2015 CodeEn_50_30
  • Uniclass 2015 DescriptionDrainage and wastewater collection
  • OmniClass Number23-39 29 13 19
  • OmniClass TitleSurface Water Drainage Systems

Region availability

Europe Africa
Åland Islands
Algeria
Albania
Côte d'Ivoire
Andorra
Morocco
Austria
Senegal
Belarus
Tunisia
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit