Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
soprema/products/07bc1678-d62d-42c0-b5ac-8b03c52e3c97
Home
Categories
Construction
Roof
Italy_ROOFING SYSTEM WITH DRIVE-OVER FLOORING TYPE OF INVERTED ROOF WITH SYNTHETIC PVC MEMBRANE
Unavailable in United States
SOPREMA
Follow
Italy_ROOFING SYSTEM WITH DRIVE-OVER FLOORING TYPE OF INVERTED ROOF WITH SYNTHETIC PVC MEMBRANE
Waterproof system with PVC sealing element applied to total independence under thermal insulating panel and fixed driveway ballast
Download
Specification
Specification
Ballasted vehicular roofing - PVC inverted roof
Technical specification
Technical specification
Unique ref.
SOL000274
Product family
waterproofing
Product group
Waterproofing system for roof
Type
Object (single object)
Date of publishing
2024-06-14
Edition number
1
Links
Links
Product url
https://www.soprema.it/
Related
Related
Material main
PVC coated polyester
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Construction - Roof
IFC classification
Roof
ETIM Code
EG020300
ETIM Name
Building - Roofing materials
Uniclass 2015 Code
Ss_30_40_30
Uniclass 2015 Description
Flat roof covering systems
CSI MasterFormat 2014 Code
07 50 00
CSI MasterFormat 2014 Title
Membrane Roofing
OmniClass Number
23-13 39 31 11
OmniClass Title
Single Layer Roof Membranes
Region availability
Europe
Italy
Portugal
Spain
Similar products
Fabral
7/8″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
METECNO SA DE CV
Insulated Metal Panel Metcoppo®
Download
Fabral
1/2″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
Optigrün
Garden Roof System Solution
3.3
(
11
)
Download
Kalwall
Structures Unlimited - Shed Roofs
Download
Royal Corinthian
Roof Dome - CD168x42, 168"” wide x 42” deep
Download