Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
soprema/products/1c2ddea1-21f0-4e9b-9df8-4c5a8c2c1c6f
Home
Categories
Construction
Roof
Italy_BALLASTED ROOFING SYSTEM WITH INTENSIVE GREEN ROOF COLD ROOF TYPE WITH BPP/BPE BITUMEN-POLYMER MEMBRANES
Unavailable in United States
SOPREMA
Follow
Italy_BALLASTED ROOFING SYSTEM WITH INTENSIVE GREEN ROOF COLD ROOF TYPE WITH BPP/BPE BITUMEN-POLYMER MEMBRANES
Waterproof system with sealing element in BPP/BPE membranes applied for total adhesion under ballast
Download
Specification
Specification
Intensive green ballasted roofing - BPP-BPE Cold Roof
Technical specification
Technical specification
Unique ref.
SOL000301
Product family
waterproofing
Product group
Waterproofing system for roof
Type
Object (single object)
Date of publishing
2024-06-14
Edition number
1
Links
Links
Product url
https://www.soprema.it/
Related
Related
Material main
Bitumen
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Construction - Roof
IFC classification
Roof
ETIM Code
EG020300
ETIM Name
Building - Roofing materials
Uniclass 2015 Code
Ss_30_40_30
Uniclass 2015 Description
Flat roof covering systems
CSI MasterFormat 2014 Code
07 50 00
CSI MasterFormat 2014 Title
Membrane Roofing
OmniClass Number
23-13 39 31 11
OmniClass Title
Single Layer Roof Membranes
Region availability
Europe
Italy
Portugal
Spain
Similar products
Fabral
7/8″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
Optigrün
Garden Roof System Solution
3.3
(
11
)
Download
METECNO SA DE CV
Insulated Metal Panel Metcoppo®
Download
Fabral
1/2″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
Kalwall
Structures Unlimited - Shed Roofs
Download
Royal Corinthian
Roof Dome - CD168x42, 168"” wide x 42” deep
Download