Publish your products
Spain_Trasdosado59mm_YL+Omega+TecsoundFt75
SOPREMA

Spain_Trasdosado59mm_YL+Omega+TecsoundFt75

m2 Wall cladding made up of a soundproofing complex consisting of a porous textile fibre felt and an asphalt-free polymer-based synthetic sheet with a density of 2,010 Kg/m3, with a total density of 7.6 Kg/m2 and 14 mm thick, type TECSOUND FT 75, fixed to the support using contact adhesive or mechanical PVC dowel fixing, type FIJACION PT-H; self-supporting galvanised steel framework consisting of a horizontal and vertical structure with an Omega Profile; placement of the plasterboard fixed to the profiles with a thickness of 15 mm. Improvement of the overall acoustic reduction index: ΔRA = 10 dBA.
Technical specification
  • Unique ref.SOL000437
  • Product familywaterproofing
  • Product groupWaterproofing system for roof
  • TypeBuilding Material
  • Date of publishing2025-07-28
  • Edition number1
Related
  • Material mainElastomer
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationWall
  • ETIM CodeEG020500
  • ETIM NameBuilding - insulation material
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls

Region availability

Europe
Spain