Publish your products
Spain_CubPlanaTransInv_Texlosa50/35R+SopraleneEliteFp4Kg_190,4 mm
SOPREMA

Spain_CubPlanaTransInv_Texlosa50/35R+SopraleneEliteFp4Kg_190,4 mm

Cover consisting of: formation of slopes with cellular concrete with an average thickness of 8 cm finished in cement mortar with an average thickness of 2 cm with the necessary surface resistance to receive the waterproofing; English: Monolayer waterproofing membrane NOT ADHERED to the support made of a sheet of modified bitumen LBM SBS elastomer with reinforced and stabilised polyester felt reinforcement (FP) and with flexibility at low temperatures ≤ -25ºC type SOPRALENE ELITE FP 4 KG (LBM-40-FP according to UNE 104410-2013), separating layer of non-woven geotextile made of 100% polyester green fibres, mechanically needle-punched with heat treatment and calendered with a tensile strength of 5.23 kN/M according to UNE EN ISO 10319 and a static puncture resistance (CBR) of 1000 N according to UNE EN ISO 12236 with a weight of 300 grs/m2 ROOFTEX V 300;TEXLOSA 50/35 R GREY walkable insulating tile consisting of a 50 mm thick extruded polystyrene foam base with a closed-cell structure and a thermal conductivity of lambda 0.033 W/mºK (according to UNE EN 13164), self-protected on its upper surface with a 35 mm thick mortar layer, composed of selected aggregates and special additives, with a rustic rough finish in grey, the entire system in accordance with the indications of the Technical Building Code (CTE) and standard UNE 104401:2013 Waterproofing with modified bituminous sheets. Systems and implementation.
Technical specification
  • Unique ref.SOL000405
  • Product familywaterproofing
  • Product groupWaterproofing system for roof
  • TypeBuilding Material
  • Date of publishing2025-07-25
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryExtruded polystyrene (XPS)
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • OmniClass Number23-13 39 00
  • OmniClass TitleRoof Coverings, Claddings, Linings

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit