Publish your products
Spain_CubPlanaNoTransInvert_Grava+SOPRAXPSSL+FlagonSV180_236mm
SOPREMA

Spain_CubPlanaNoTransInvert_Grava+SOPRAXPSSL+FlagonSV180_236mm

m2 Roof consisting of: formation of slopes with cellular concrete with an average thickness of 8 cm finished in cement mortar with an average thickness of 2 cm with the necessary surface resistance to receive the waterproofing; Non-woven geotextile separator layer made of 100% polyester ROOFTEX V 200 fibres, mechanically needle-punched with subsequent heat treatment and calendering with biological resistance to fungi and bacteria with a weight of 200 g/m², floating waterproofing membrane made of synthetic PVC-P FLAGON SV 180 sheet, 1.8 mm thick, dimensionally stabilised with 50 g/cm2 fibreglass veil, resistant to UV rays, atmospheric agents and roots, with a tensile strength >/= 9 N/mm2 (EN 12311-2), elongation at break > 200% (EN 12311-2) and a resistance to static puncture > 20 kg (EN 12730) welded by hot air fusion at the overlaps and reinforced in corners and nooks with FLAG ANGLES, Separator layer made of 100% polyester ROOFTEX V 200, mechanically needle-punched with subsequent heat treatment and calendering with biological resistance to fungi and bacteria with a weight of 200 g/m², floating waterproofing membrane made of synthetic PVC-P FLAGON SV 180 sheet, 1.8 mm thick, dimensionally stabilised with a 50 g/cm2 fibreglass veil, resistant to UV rays, atmospheric agents and roots, with a tensile strength >/= 9 N/mm2 (EN 12311-2), elongation at break > 200% (EN 12311-2) and a resistance to static puncture > 20 kg (EN 12730) welded by hot air fusion at the overlaps and reinforced in corners and nooks with FLAG ANGLES, Separator layer made of 100% polyester ROOFTEX V 200, mechanically needle-punched with subsequent heat treatment and calendering with biological resistance to fungi and bacteria with a weight of 200 g/m², floating waterproofing membrane made of synthetic PVC-P FLAGON SV 180 sheet, 1.8 mm thick, dimensionally stabilised with Non-woven geotextile made of 100% polyester ROOFTEX V 200 fibres, mechanically needle-punched with subsequent heat treatment and calendering with biological resistance to fungi and bacteria with a weight of 200 g/m²;English: thermal insulation consisting of extruded polystyrene boards with half-lap joints with a compressive strength of 300 KPa, thermal conductivity Lambda 0.032 W/mºK and a thickness of 80 mm, type SOPRAXPS SL 80; puncture-proof separating layer made of high-tenacity non-woven geotextile based on heat-sealed polypropylene with a tensile strength of 9 kN/m and static puncture resistance (CBR) of 1500 N with a weight of 120 g/m2 TEXXAM 1000, finishing layer with rolled edges with a minimum thickness of 5 cm in 16/32 mm grain size.
Technical specification
  • Unique ref.SOL000415
  • Product familywaterproofing
  • Product groupWaterproofing system for roof
  • TypeBuilding Material
  • Date of publishing2025-07-25
  • Edition number1
Related
  • Material mainPVC coated polyester
  • Material secondaryExtruded polystyrene (XPS)
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • OmniClass Number23-13 39 00
  • OmniClass TitleRoof Coverings, Claddings, Linings

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit