Publish your products
Spain_Divisoria125mm_YL+TecsoundSy50+YL+Lm+YL+TecsoundSy50+YL_125mm
SOPREMA

Spain_Divisoria125mm_YL+TecsoundSy50+YL+Lm+YL+TecsoundSy50+YL_125mm

m2 Partition wall made up of self-supporting galvanised steel framework consisting of a 73 mm horizontal structure (channel) on a TECSOUND S50 BAND 50 damping band and a 70 mm vertical structure (stud) placed every 600 mm, on which two 12.5 mm gypsum plasterboard panels will be screwed on both sides with a self-adhesive synthetic acoustic insulation sheet with a polymeric base without asphalt of 2,000 Kg/m3 density, 5 Kg/m2 and 2.5 mm thickness, type TECSOUND SY 50 between panels; placement of absorbent material such as mineral wool of 70 mm thickness and density 50 Kg/m3 between the studs. Acoustic insulation level to airborne noise: RA = 58 dBA.
Technical specification
  • Unique ref.SOL000435
  • Product familywaterproofing
  • Product groupWall insulation systems
  • TypeBuilding Material
  • Date of publishing2025-06-19
  • Edition number1
Related
  • Material mainElastomer
  • Material secondaryMineral wool
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWalls - Internal Walls
  • IFC classificationWall
  • ETIM CodeEG020500
  • ETIM NameBuilding - insulation material
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit