Publish your products
Spain_CubPlanaNoTransInvert_Grava+SopraXps+MorterplasSbsFp4kg+MorterplasSbsFv4kg_238,2mm
SOPREMA

Spain_CubPlanaNoTransInvert_Grava+SopraXps+MorterplasSbsFp4kg+MorterplasSbsFv4kg_238,2mm

Cover consisting of: formation of slopes with cellular concrete with an average thickness of 8 cm finished in cement mortar with an average thickness of 2 cm with the necessary surface resistance to receive the waterproofing; Two-layer waterproofing membrane ADHERED to the support after asphalt primer of at least 300 gr./m2 type EMUFAL PRIMER formed by SBS elastomeric LBM with fiberglass felt reinforcement (FV) with a flexibility at low tª ≤ -15ºC type MORTERPLAS SBS FV 4 kg (LBM-40-FV according to UNE 104410:2013), upper sheet totally adhered to the lower sheet of LBM SBS elastomeric LBM with reinforced and stabilized polyester felt reinforcement (FP) with a flexibility at low tª ≤ -15ºC type MORTERPLAS SBS FP 4 kg (LBM-40-FP according to UNE 104410:2013), separating layer of high tenacity non-woven geotextile based on thermo-welded polypropylene with a tensile strength of 6.5 kN/m and static punching shear (CBR) of 1100 N with a weight of 90 grs/m2 TEXXAM 700;English: thermal insulation consisting of extruded polystyrene boards with half-lap joints with a compressive strength of 300 KPa, thermal conductivity Lambda 0.032 W/mºK and a thickness of 80 mm, type SOPRAXPS SL 80; puncture-proof separating layer made of high-tenacity non-woven geotextile based on heat-sealed polypropylene with a tensile strength of 12.5 kN/m and static puncture resistance (CBR) of 2250 N with a weight of 120 g/m2 TEXXAM 1500, finishing layer with rolled edges with a minimum thickness of 5 cm in 16/32 mm grain size.
Technical specification
  • Unique ref.SOL000443
  • Product familywaterproofing
  • Product groupWaterproofing system for roof
  • TypeBuilding Material
  • Date of publishing2025-06-20
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryExtruded polystyrene (XPS)
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • OmniClass Number23-13 39 00
  • OmniClass TitleRoof Coverings, Claddings, Linings

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit