Publish your products
Microwave Kitchen Furniture

Microwave Kitchen Furniture

4.6 out of 5 stars4.6(5 reviews)
Kitchen Stainless Steel Microwave

This microwave features a sleek stainless steel exterior and a spacious 2.0 cu ft capacity, providing ample room for larger meals and multiple dishes. Equipped with sensor cook technology, it automatically adjusts cooking time and power based on the moisture levels in the food, ensuring perfect results every time. Its smooth touch glass control panel adds a modern touch while offering easy and intuitive operation.

Standard sizes
Widths: 23 7/8"
Depths: 19 3/8"
Heights: 13 9/16"

  • Sensor cook technology automatically adjusts setting for optimal cooking
  • This microwave is mainly used in residential kitchens
  • This model comes in one standard size, but can be conformed into desired size


This stainless steel microwave offers a spacious interior, perfect for family-sized meals. Sensor cook technology automatically adjusts settings for optimal cooking results. The smooth touch glass control panel ensures a sleek and user-friendly interface. With its modern design and advanced features, this microwave is ideal for fast, efficient, and precise cooking. To use this family, open the fetch app, then click on the model to insert it into your project. There is one standard size in this family. If you need a custom size, there is the ability to make a custom dimension.
Specification
    • Solid, heavy-gauge steel
    • Paint finish, non-off-gassing powder-coated steel
    • Microwave includes an integrated glass base plate on the interior
    • Unit has a integrated touchpad with usesr-friendly interface
    • Designed with stainless steel for a modern design
    • Intended use for an on the counter microwave
Technical specification
  • Unique ref.SSG_Appliance_Microwave_PCS
  • Product familyEducation
  • Product groupCollege Student Furniture
  • TypeObject (single object)
  • Date of publishing2025-01-28
  • Edition number1
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code11 30 13.13
  • CSI MasterFormat 2014 TitleResidential Kitchen Appliances