Publish your products
Mobile Island Kitchen Furniture
Mobile Island Kitchen Furniture
Mobile Island Kitchen Furniture
Mobile Island Kitchen Furniture
Mobile Island Kitchen Furniture

    Mobile Island Kitchen Furniture

    Kitchen Mobile Island

    The kitchen island workstation is a sophisticated and functional addition to any culinary space, designed to enhance form and function. At 60 inches in width, 36 inches in depth, and 36 inches in height, it provides ample surface area for meal preparation, cooking, or hosting guests.

    Standard sizes
    Widths: 60"
    Depths: 36"
    Heights: 36"

    • Ideal for residential kitchens and culinary workstations.
    • Features high-quality laminate with a butcher block top.
    • Offers ample space with dimensions of 60"W x 36"D x 36"H.
    • Unique blend of materials for a modern and functional kitchen centerpiece.


    This versatile piece serves as a central hub for culinary activities and adds elegance and utility, making it ideal for chefs and entertainers alike. Its sturdy construction and premium materials ensure durability while maintaining an elegant appearance, setting it apart from other kitchen workstations in its class. Perfect for those seeking a blend of style and practicality, this kitchen island is a must-have for enhancing your kitchen environment's functionality and visual appeal. To use this family, open the fetch app and click on the model to insert it into your project. Under construction, you can choose to add bottom cabinets on both the left and right sides. You can also choose between casters or glides for the island legs. Under dimensions, you can check custom dimensions, allowing you to enter your desired width, depth, and height.
    Specification
      • Crafted with high-pressure laminate and features a butcher block top
      • Includes the options for casters or glides
      • Add optional bottom cabinets for extra storage
      • Dimensions: 60" Width x 36" Depth x 36" Height
    Technical specification
    • Unique ref.SSG_Cart_Kitchen_Island_LAM
    • Product familyEducation
    • Product groupCollege Student Furniture
    • TypeObject (single object)
    • Date of publishing2025-01-28
    • Edition number1
    • Height (inches)36
    • Width (inches)60
    • Depth (inches)36
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 58 83
    • CSI MasterFormat 2014 TitleCustom Residential Furniture