Publish your products
DC Compact Level 3 Electric Vehicle Charger

DC Compact Level 3 Electric Vehicle Charger

5.0 out of 5 stars5.0(5 reviews)
DC Compact Electric Vehicle Charging Station

The DC Compact is an efficient and versatile Level 3 electric vehicle charging solution designed to meet the needs of modern infrastructure projects.

Standard sizes
Widths: 21 179/256"
Depths: 10 51/128"
Heights: 63 51/128"

  • Best suited for urban infrastructure and commercial EV charging stations.
  • Delivers up to 40kW output power with 96% charging efficiency.
  • Compatible with CCS1 and CHAdeMO standards; supports dual charging modes.
  • Features a 21.5-inch LCD touchscreen for enhanced user interaction.


Specifically engineered for robust performance, this charger supports multiple payment methods, including app, RFID card, and mobile payments, ensuring seamless user interaction and accessibility. Its weather-resistant design makes it suitable for various outdoor installations.This model stands out with its compatibility with CCS1 and CHAdeMO standards. It offers a flexible charging mode that can handle up to 40kW of output power. It operates with a peak efficiency of over 96%, making it an energy-efficient choice for large-scale projects. The compact dimensions of 39.4" x 21.7" x 10.4" allow for easy integration into urban environments, whether wall-mounted or installed on a pedestal.This charger is designed for ease of use and management. It is equipped with a 21.5-inch LCD touchscreen and offers connectivity options like 4G, Wi-Fi, and Ethernet. Its compliance with OCPP standards ensures compatibility with a wide range of network management systems. The DC Compact is ideal for architects and designers looking to incorporate advanced, reliable charging infrastructure into their projects.
Specification
  • Construction
    • Weather resistant
    • Enclosure rating: NEMA 3S
    • Mounting: Wall or floor using a pedestal
    • Dimensions (H×W×D): 39.4 × 21.7 × 10.4 inch (1000 × 550 × 265 mm)
    • Operating altitude: Up to 6561.7ft (2000m)
    • Operating temperature range: -22℉ ~ +131℉ (+113℉ to +131℉ with linear power de-rating)
    • Storage temperature range: -40℉ ~ +158℉ (-40℃ ~ +70℃)
    Technical Specifications
    • Charging Efficiency: ≥96%
    • DC Output Connection: Mode 4: CCS1
    • Output power: 40kW
    • Output voltage: 150-950V
    • Max output current: CCS1: 133A; CHAdeMO: 125A
    • Number of outputs: 2CCS1, or 1CCS1+1CHAdeMO, or 1CCS1
    AC Input Connection
    • Earthing system: 3P, PE (No neutral)
    • Input voltage: 3-phase 480V AC+10%~-15%
    • Input frequency: 60Hz
    • Power factor: ≥0.99
    • Harmonic distortion (THDi): ≤5%
    General Characteristics
    • Screen type: 21.5 inch LCD touch screen (1920*1080)
    • Cable length: 18.0ft (5.5m) standard; 24.6ft (7.5m) optional
    • Status indication: LED/LCD/APP
    • User interface: Mobile APP, RFID Card, Credit Card
    • Connectivity: 4G, Wi-Fi, Ethernet
    • Communication protocols: OCPP 1.6J (Upgradeable to OCPP 2.0.1)
    Certification and Standards
    • Safety and compliance: UL 2202, UL 2231-1, UL 2231-2, CSA No.107.1-16, NEC Article 625, ISO 15118
    • EMC compliance: FCC 15 Class A
    Additional Features
    • Support for APP, RFID Card, Credit Card, and Mobile Payment
    • Smart Charging: Plug & Charge capability
    • One Stop Cloud Network Management
    • 18 Safety Monitoring Items
    • OTA software updates via web portal
Technical specification
  • Unique ref.SSG_Charger_Electric_Vehicle_DC_Compact_PCS
  • Product familyBusiness
  • Product groupEV Chargers
  • TypeObject (single object)
  • Date of publishing2025-01-28
  • Edition number1
Related
  • Material mainPowder coated steel
Classification
  • BIMobject CategoryElectrical - Electric Vehicle Charger
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code48 19 13
  • CSI MasterFormat 2014 TitleElectrical Power Generation Battery Charging Equipment
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring