Publish your products
Locker Back Panel Laminate Firehouse Furniture
Locker Back Panel Laminate Firehouse Furniture

    Locker Back Panel Laminate Firehouse Furniture

    Back Panel for Firehouse Lockers

    Use this laminate panel to create filler and end panels for firehouse dormitory furniture systems. This panel fits seamlessly with the rest of the firehouse dorm furniture for a highly-polished look. There are three different panel constructions, Melamine, Laminate, and wood veneer, to create desired look. The firehouse panel Revit family is extremely flexible with the furniture.

    Standard sizes
    Heights: 72" - 84"

    • Ideal for fire and police station use, accommodating multiple shifts efficiently.
    • Custom firehouse multi-purpose panel helps cover unfinished locker backs and finish the ends of locker runs.
    • Can be constructed with Melamine, Laminate, or wood veneer depending on desired finish


    Our specialized fire station lockers are designed to meet the unique needs of firehouse dormitories, providing flexible and robust storage solutions for firefighters. These lockers feature larger-than-average dimensions to accommodate bulky gear, with heights up to 84 inches, widths of 18 or 24 inches, and depths of 20 to 24 inches. The design includes standard interior configurations with optional accessories like lower drawers, mirrors, and hooks to enhance utility. Offered in laminate, wood veneer, and raised panel door styles with various ventilation options, the lockers are built for durability and ease of use.Our lockers cater to the three-shift system prevalent in fire stations with keyless mechanical and Digilock keypad locking mechanisms, allowing each firefighter to set personalized security codes. Constructed with precision-machined, high-density melamine, these lockers ensure warp-free, rigid structures. Available in multiple color options, the lockers are shipped as individual units, ready for installation. Tailor your fire station’s storage with our customizable configurations designed to optimize space and functionality.
    Specification
    • General Construction
      • 3/4" particle board core.
      • All furniture is dry fit before factory assembly using dowel, glue, and screw process.
      • All furniture sits on a 4" tall base to create a toe kick and ensure proper door/drawer function.
      • All units are shipped fabricated as individual units.
      Bed Features
      • 4" side and headboard
      • Includes two powered duplex outlets for convenient charging
      • Standard size is for Twin XL mattresses. Additional sizes are available on request.
      • Three sliding storage drawers support three shifts of firefighters
      • Keyed or Digital locks are optional on all drawer fronts.
      Locker Features
      • 24" - 36" Width
      • 18" - 24" Depth
      • 72" - 96" Height
      • Hanging garment rod, coat hooks, and 4" front valance.
      • Keyed or Digital locks are optional on all locker fronts.
      Finishes
      • All furniture finished with double-sided, high-pressure melamine laminate.
      • All finishes are designed to be impact, scratch, and stain resistant.
      • Leading edges are finished with a 2mm PVC edge band that matches the selected laminate finish.
      • Lockers may also be finished with wood veneer upon request.
      • Locker doors may be flat laminate (as in model), flat wood veneer, raised panel, and raised panel louver styles
      Optional Accessories
      • Ventilation Grill (front or side)
      • Mirror
      • Hanging cubbies
      • Locking mechanisms
      Sustainability
      • Low or non-emissive materials and finishes.
      • Certified by the Forest Stewardship Council (FSC) for sustainable forestry practices.
    Technical specification
    • Unique ref.SSG_Firehouse_Locker_Finishing_Panel_LAM
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2022-04-16
    • Edition number1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 16
    • CSI MasterFormat 2014 TitleWood Lockers
    • OmniClass Number23-29 15 15 13
    • OmniClass TitleWood Lockers
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States