Publish your products
Podium Desk Classroom Furniture
Podium Desk Classroom Furniture
Podium Desk Classroom Furniture
Podium Desk Classroom Furniture

    Podium Desk Classroom Furniture

    Podium Desk

    This simple educational podium desk is used in classroom and educational settings. This versatile podium desk is designed with adjustable height options and is perfect for any teaching or presentation activities.

    Standard sizes
    Widths: 24"
    Depths: 24"
    Heights: 28" - 42"

    • Used in classroom and educational environments
    • The podium desk has the option to choose between fixed or adjustable height options
    • This versatile desk meets the needs of students and educators


    The podium desk is designed to be versatile and it has a cantilever frame which helps with reducing the visual clutter of a classroom. This podium desk comes with the choice of fixed or adjustable height options. The desk size is 24"D X 24"W. This Revit models is packaged with detailed and specific information without the extra requirements needed of a massive file size.
    Specification
    • Table top Features
      • 1" thick 45lb high density industrial grade particle board
      • High pressure scratch resistant laminate
      • Chewing gum resistant table backing
      • 3mm vinyl bonded edgeband
      • Rounded corners for safety
      Frame Features
      • Cantilever style frame
      • 2" diameter column
      • Standard 30" fixed height
      • Fully welded laser cut base
      • Two casters and non removable adjustable glides
    Technical specification
    • Unique ref.SSG_Desk_Educational_Podium_LAM
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2022-07-16
    • Edition number1
    • Width (inches)24
    • Depth (inches)24
    Related
    • Material mainLaminate
    • Material secondaryPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 33
    • CSI MasterFormat 2014 TitleClassroom Furniture
    • OmniClass Number23-21 25 11 13
    • OmniClass TitleClassroom Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit