Publish your products
Modular Benching Laminate Desk
Modular Benching Laminate Desk
Modular Benching Laminate Desk
Modular Benching Laminate Desk
Modular Benching Laminate Desk
Modular Benching Laminate Desk

    Modular Benching Laminate Desk

    Connection Benching Desk

    Standard sizes
    Widths: 36" - 96"
    Depths: 24", 30"
    Heights: 29", 42"

    • Ideal for office environments; enhances workspace efficiency.
    • Modular laminate desk offers customizable configurations.
    • Optional privacy screens for enhanced personal space management.
    • Unique dual-sided design maximizes collaborative potential.


    The desk's universal design makes it suitable for permanent setups or temporary touch-down spaces for transient users. With separate ordering for worksurfaces and frames, this desk system provides a customizable approach to office design, making it an ideal choice for architects and designers seeking adaptable solutions in Revit family projects. Available in single- or dual-sided configurations, the metal-leg benching options come in 29 inches and 42 inches high. For those preferring a more traditional aesthetic, the dual-sided, 29-inch height option brings a sleek, modern touch to any office environment. Optional features such as privacy screens, dividers, and modesty panels allow users to create personalized workspaces, enhancing privacy while preserving open, collaborative settings. To use this family, open the fetch app and click on the model to insert it into your project. Under construction, you can choose between single or double-sided configurations. When MODIFY_Double Sided is checked, you have the option to add a left or right conference end. You can also add a privacy screen and choose between an acrylic or fabric privacy screen. Lastly, you can add a modesty panel for privacy and concealment. Under dimensions, you can check custom dimensions to enter your desired worksurface width, depth, and height.
    Specification
    • Construction:
      • Engineered for maximizing workspace efficiency.
      • Designed to support focused individual work and collaborative group activities.
      • Metal-leg benching available in single- or dual-sided versions, with options for 29” or 42” heights.
      • Optional café-height teaming tables with double modesty panels.
      • Optional privacy screens, dividers, and modesty panels are available to define personal space.
      • Maintains open and collaborative environments while offering a higher degree of privacy.
      • Durable steel leg frame and laminate worksurface construction for enhanced longevity.
      • Option to choose between an acrylic or fabric material privacy screen.
    Technical specification
    • Unique ref.SSG_Desk_Modular_LAM
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2025-04-26
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit