Publish your products
Industrial Workbench Industrial Furniture
Industrial Workbench Industrial Furniture
Industrial Workbench Industrial Furniture

    Industrial Workbench Industrial Furniture

    Industrial Workbench

    This industrial workbench provides a strong space to work, especially with tools. It is used by home carpenters and mechanics to do manual work. The tabletop comes with greater flexibility of material that can be changed as per strength and functionality.

    Standard sizes
    Widths: 42",60",72"
    Depths: 30",36"
    Heights: 34", 34 5/8"

    • Makes workspace more efficient and organized
    • Contains bottom shelf where equipment can be stored
    • Features casters for mobility of furniture around the industrial space


    The industrial workbench serves as a crucial piece of furniture for any manual workspace. To incorporate this family into your project, simply import it via the Fetch app. In the properties panel under construction, you can find options to attach casters, include a bottom shelf, and add back, right side, and left side stops. You can modify the table top materials by accessing the materials and finishes section. Adjust the width and depth to your preference under the Dimensions category.
    Specification
      • Frame made out of stainless steel with powdered coat
      • Table top comes with flexibility of material including laminated wood, painted steel, plastic laminate, and stainless steel
      • Width, Depth, and Height are adjustable between specified limits
      • Casters can be added for better movement around space
      • Back and side stop for table top support can be attached as per the need
      • Includes leg support for better comfort to the users
    Technical specification
    • Unique ref.SSG_Industrial_Workbench_PCS
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2023-07-01
    • Edition number1
    • Width (inches)426072
    • Depth (inches)3036
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 57 00
    • CSI MasterFormat 2014 TitleIndustrial Furniture
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit