Publish your products
Instrument Stand Healthcare Furniture
Instrument Stand Healthcare Furniture
Instrument Stand Healthcare Furniture
Instrument Stand Healthcare Furniture
Instrument Stand Healthcare Furniture

    Instrument Stand Healthcare Furniture

    5.0 out of 5 stars5.0(5 reviews)
    Medical Instrument Stand

    The instrument stand is primarily found in healthcare environments like clinics, hospitals, and other medical facilities. It allows medical professionals to complete daily tasks and routines more efficiently and practically. Gives professionals straightforward access to their tools and instruments all in one spot.

    Standard sizes
    Widths: 21"
    Depths: 21"
    Heights: 29" - 47"

    • Most commonly used in hospitals, clinics, and other medical facilities
    • Mobile caster base provides easy mobility and sturdy footing
    • Tray provides easy transportation of medical equipment and tools


    This medical instrument stand makes an excellent addition to hospitals, nursing homes, and clinics. In the properties panel, under dimensions, adjust your desired height in the "ENTER_Height" parameter.
    Specification
      • Constructed with lightweight stainless steel
      • Includes lockable casters for mobility
      • Adjustable height from 29" - 47" and secured with a lock knob
    Technical specification
    • Unique ref.SSG_Pedestal_Instrument_Stand_SST
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2023-09-18
    • Edition number1
    • Width (inches)21
    • Depth (inches)21
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationFurniture
    • OmniClass Number23-25 59 11 15 11
    • OmniClass TitleSurgical Instrument Tables

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit