Publish your products
Pallet Rack Steel Shelving
Pallet Rack Steel Shelving
Pallet Rack Steel Shelving
Pallet Rack Steel Shelving
Pallet Rack Steel Shelving

    Pallet Rack Steel Shelving

    4.6 out of 5 stars4.6(59 reviews)
    Pallet Rack

    Introducing our robust industrial pallet racks, designed specifically for optimizing warehouse storage solutions. These heavy-duty shelving units are engineered to support substantial loads, making them ideal for storing pallets of varying sizes and weights. Built with high-grade steel, our pallet racks offer exceptional durability and stability, ensuring your inventory is safely organized and easily accessible.

    Standard sizes
    Widths: 48", 60", 72", 84", 96", 108", 120", 132", 144", 288", 300"
    Depths: 24", 36", 42", 48"
    Heights: 96", 120", 144", 168", 192", 240"

    • Ideal for industrial and warehouse storage solutions.
    • Supports heavy loads with a capacity of up to 5,000 lbs per shelf.
    • Adjustable beam levels for customizable storage configurations.
    • Integrated safety locking system unique to this model for enhanced security.


    Unlike standard shelving, these racks are tailored for industrial environments where efficiency and space maximization are crucial. The modular design allows for easy reconfiguration to accommodate changing storage needs, providing flexibility in warehouse layouts. Perfect for warehouses seeking to enhance operational efficiency, our industrial pallet racks set the standard for reliable, scalable storage solutions. The Southwest Solutions Group pallet rack line is designed to be highly flexible and adaptable with every Revit model built to reflect its real-world counterpart. Standard Selective Pallet Rack is the basis for most warehouse storage systems. These can provide all varieties from light to heavy-duty, open to closed tubes, and bolted to automatic locking connections. Computerized mills ensure that tolerances on all roll-formed beams and uprights are precise and install with ease.
    Specification
    • Construction:
      • Sturdy industrial-grade steel framework
      • Adjustable beams for customized shelf height
      • Powder-coated finish for enhanced durability and corrosion resistance
      Materials:
      • Recyclable materials for eco-friendly solutions
      Sustainability:
      • Up to 50% pre and post-consumer recycled content
      • Low or non-emissive materials and finishes
      Applications:
      • Ideal for industrial and warehouse environments
      • Suitable for storing heavy-duty pallets and inventory
      • Flexible design accommodates various storage needs
      Uprights - Interchangeable
      • Non-bolted connection
      • Interchangeable tear drop upright columns will accept most industry standard "interchangeable" beams
      • Manufactured with or without side holes
      • Available in open or closed tube section
      Uprights - T-Bolt
      • Bolted connection
      • T-Bolt upright columns front-end-only connection allows for easy installation because you never need to reach into the column
      • Extra rigid connection
      • Available in open or closed tube sections
    Technical specification
    • Unique ref.SSG_Shelving_Pallet_Rack_CRS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 29.16
    • CSI MasterFormat 2014 TitlePallet Storage Racks
    • OmniClass Number23-21 11 11 15
    • OmniClass TitleCommercial Storage Racking
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit