Publish your products
Cantilever Flexible Shelving
Cantilever Flexible Shelving
Cantilever Flexible Shelving
Cantilever Flexible Shelving

    Cantilever Flexible Shelving

    Providing users with a solution that can be fitted with exposed locking or concealed caster options, Spacesaver’s Cantilever Flexible Shelving is designed to be reconfigured, relocated, expanded, or mounted on Spacesaver’s compact mobile systems as your space needs change over time. Flexible Shelving is offered in a range of design styles and sizes manufactured to accommodate the fit and function of your operation and the specific needs of those it serves.

    FLEXIBILITY
    • Enables spaces to be easily reconfigured on the fly
    • Frees up valuable space for events
    • Allows alternate uses such as meetings, classes, training, makerspaces, and more

    AESTHETICS
    • Customizable end panel finishes available in a variety of materials (commonly laminate, wood, acrylic, and resin)
    • Ability to match custom finishes between stand-alone/static, on-casters, and on-mobile shelving for a cohesive and complimentary look
    • Helps to create a warm and welcoming space for students and visitors to “unplug” from technology and browse for physical books and other collections

    QUALITY AND DURABILITY

    • Spacesaver’s Flexible Shelving Caster Bases passed:
    » Rigorous internal cart stability testing per BIFMA X5.9-2012 Section 9 standards
    » Maximum load testing - proving Spacesaver’s caster base design will robustly support an 810 lb. point-load or 1,620 lbs. total load per 72”W caster base, which represents the maximum loading scenario for a single caster base
    • Maintenance-free solution: Aside from routine cleaning and dusting, feel confident in Spacesaver’s Flexible Shelving knowing we use premium materials
    • Our Flexible Shelving solution offers lifetime limited coverage on shelving and 5 years limited coverage on wheels

    COST-EFFECTIVE
    • Spacesaver’s Flexible Shelving units maximize precious funding – delivering a solution that is quick and easy to move to accommodate a variety of alternative programming
    • Reduces institutional cost per square foot by enabling space to be used for many purposes - not solely static shelving

    SUSTAINABILITY

    • Reduce: Our durable steel shelving solution comes with a lifetime limited warranty
    • Reuse: Designed to be customizable and configurable, shelving can accommodate a myriad use as needs change over time
    • Recycle: When shelving is no longer needed, the durable steel construction is 100% recyclable

    SAFETY
    • Flexible shelving is most commonly selected at counter-height to maintain line-of-sight for a safe, open, and welcoming environment

    Specification
    • Standard Cantilever Dimensions Sizes:

      Widths in Inches: 36, 72

      Depths in Inches: 20, 22, 24, 26

      Heights in Inches: 42, 66

      The Revit model is flexible to our standard dimensions and configurations. For Custom System Sizes see Tech Data.

      EXPOSED LOCKING CASTER BASES:

      • Double-wheel, total-locking casters with wheel diameters = 100 mm (3.937 inches)
      • Caster trim comes standard with grey colored wheel tread and brake pedal, and a white caster body, for a neutral finish that fits well within most any space
      • Caster wheel tread is non-marking, made of polyurethane material with Shore A 92 hardness, designed for durability and smooth motion on both carpeted and solid surfaces
      • Caster base height from the floor to the bottom of the shelving = 7.911”
      • Reveal height from the floor to the bottom of the caster base = 4.621”
      • Actual caster base width without panel finishes = Nominal Shelving Width + 0.350”
      • Actual caster base depth without panel finishes = Nominal Shelving Depth + 0.625”

      CONCEALED CASTER BASES:

      • Single-wheel caster construction
      • Caster wheel diameter = 3”
      • Wheel color: Grey
      • Caster wheel is made of rubber material of Durometer 75D hardness and is designed to work well on both carpeted and solid surfaces
      • Caster is concealed and therefore non-locking
      • Caster base height from the floor to the bottom of the shelving = 4.520”
      • Reveal height from the floor to the bottom of the caster base = 1.230”
      • Actual caster base width without panel finishes = Nominal Shelving Width + 0.350”
      • Actual caster base depth without panel finishes = Nominal Shelving Depth + 0.625”

      CASTER CONSTRUCTION:

      • (2) cross supports (C-Channel weldments) per caster base, or (3) per 72”W caster base. Cross supports shall be formed of 14 ga. (1.9 mm) cold rolled steel.
        » For Exposed Locking Caster Bases only: (2) caster mounting plates shall be bolted in (4) locations to each cross support. Caster mounting plates shall be formed of 11 ga. (2.9 mm) cold rolled steel.
        » For Concealed Caster Bases only: (2) caster mounting supports shall be welded to each cross support and formed of 14 ga. (1.9 mm) cold rolled steel.
      •  (2) supports that form the front and back profiles of each caster base, with a 0.25 in. (6.35 mm) thick hem feature for structural rigidity, shall be formed of 12 ga. (2.6 mm) cold rolled steel.
      •  (2) welded end-panels that form the side profiles of each caster base shall be formed of 14 ga. (1.9 mm) cold rolled steel.
      •  (1) spacer plate shall be welded to each cross-support and formed of 12 ga. (2.6 mm) cold rolled steel.
      Technical specification
      • Unique ref.spacesaver-cantilever-flexible-shelving
      • Product familyEducation & Library
      • Product groupFlexible Shelving, Library Shelving, Mobile Shelving, Day Use Lockers
      • TypeObject (single object)
      • Date of publishing2022-12-08
      • Edition number1
      Related
      • Material mainSteel
      • Material secondarySteel
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryFurniture - Shelving & Storage
      • CSI MasterFormat 2014 Code10 56 13
      • CSI MasterFormat 2014 TitleMetal Storage Shelving
      • OmniClass Number23-21 11 11 11
      • OmniClass TitleCommercial Storage Shelves

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States