Publish your products
Evidence Storage Locker Pass-Thru 5 Openings
Evidence Storage Locker Pass-Thru 5 Openings
Evidence Storage Locker Pass-Thru 5 Openings
Evidence Storage Locker Pass-Thru 5 Openings

    Evidence Storage Locker Pass-Thru 5 Openings

    Evidence Storage Lockers

    Evidence Storage Lockers are designed to provide a secure chain of custody.  These lockers can be designed to be pass-thru or non-pass-thru.  Door configurations and options vary based on your needs.  These lockers are built for durability with welded bases, framing and doors. 

    Pass-Thru Lockers

    The pass-thru evidence locker system is built into the wall that separates the evidence-drop-off area from the property and evidence room. Evidence is deposited on the drop-off side and retrieved by an evidence technician in the evidence room, on the other side of the locker.

    Available Dimensions

    • Height(s) (82”), ¾ (63.282”), and ½ (44.562”) [Includes Base]
    • Width(s) 18", 24", 36"
    • Depth 24"
    • Base adds 4” to height

    Available Options

    • 136 Standard Front Door Configuration
    • Refrigerator Pass-Thru, Non-Pass-Thru, or Pass Back
    • Mesh Rear Doors
    • Front Lock-Out System
    • Mail or Video Slots
    • ControLoc Connectivity via Ethernet with DHCP

    Lock Options

    • ControLoc Technology (Electronic Lock)
    • Keyless Lock
    • Digi Lock

     

     

    Technical specification
    • Unique ref.spacesaver-evidence-locker-pass-thru-controlloc-ed3da02
    • Product familyPublic Safety
    • Product groupEvidence Lockers, Personal Storage Lockers, Weapons Racks
    • TypeObject (single object)
    • Date of publishing2017-12-01
    • Edition number1
    • Height (inches)82
    • Width (inches)36
    • Depth (inches)24
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-29 15 15 11
    • OmniClass TitleMetal Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit