Publish your products
Totes in 4-Post FreeSpan™ Shelving

Totes in 4-Post FreeSpan™ Shelving

Spacesaver’s Totes in 4-Post FreeSpan™ Shelving is the ideal solution to properly house and organize materials and create interactive spaces that promote collaboration, engagement, and productivity. Compatible with all 15" W and 18" D Spacesaver 4-Post FreeSpan™ Shelving, Totes come in four heights – 3", 6", 9", and 12" – and can be mounted with Tote Rails or placed directly on shelves.

Specification
  • Totes

    • Compatible with all 15" W and 18" D Spacesaver 4-Post FreeSpan™ Shelving
    • Totes available in heights 3", 6", 9", and 12"
    • Can be mounted with Tote Rails or directly on shelves

    Tote Specifications 

    • Material: Polypropylene
    • Color: Translucent 
Technical specification
  • Unique ref.totes-in-4-post-freespan-shelving
  • Product familyShelving
  • Product groupStatic 4 Post Shelving
  • TypeObject (single object)
  • Date of publishing2026-03-09
  • Edition number1
Related
  • Material mainPowder coated steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code10 56 13
  • CSI MasterFormat 2014 TitleMetal Storage Shelving
  • OmniClass Number23-21 11 11
  • OmniClass TitleCommercial Storage Units

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States