Publish your products
FyreFlange HVAC Firestop Gasket

FyreFlange HVAC Firestop Gasket

All PenetrationsCaulks, Sealants, & PuttiesCollars, Wrap Strip & Cast-InEZ Path Fire-Rated PathwaysElectrical & DataComm CablingOutlet & Panel Box ProtectionLarge OpeningDuct WorkProtective Wraps All Curtain WallPerimeter Fire Barrier SpraysAll Weather Firestop SpraysQuick Clip Insulation HangersWindow Wall Gaskets
Specification
  • Property: Value Dimensions: 4.5” x 150’ (114mm x 45.7m) Material Thickness: 0.06” (1.5mm) Weight: 10.9 lbs (4.9kg) *Full Roll Color: Red Expansion Begins: 350ºF (177ºC) Expansion Range: 15x (Typical Free Expansion) In Service Temperature: Less than 130ºF (54ºC) Radiation Exposure: Unaffected VOC Content: N/A Shelf Life: No Limit Catalog Number: UPC Number FFG100: 730573302217 FFC22: 730573300220
Technical specification
  • Unique ref.fyreflange-hvac-firestop-gasket
  • Product familyFirestopping
  • Product groupFyre Flange
  • TypeObject (single object)
  • Date of publishing2026-11-11
  • Edition number1
Classification
  • BIMobject CategoryFire Products - Stops
  • CSI MasterFormat 2014 Code10 44 00
  • CSI MasterFormat 2014 TitleFire Protection Specialties
  • OmniClass Number23-13 25 11
  • OmniClass TitleFireproofing