Publish your products
26 GreenCoat® Colour Coated Steel | Metallic Silver Colour
26 GreenCoat® Colour Coated Steel | Metallic Silver Colour
26 GreenCoat® Colour Coated Steel | Metallic Silver Colour
26 GreenCoat® Colour Coated Steel | Metallic Silver Colour
    SSAB

    26 GreenCoat® Colour Coated Steel | Metallic Silver Colour

    GreenCoat®– Design for a colorful future

    At GreenCoat®, we make color coated steel solutions for roofs, façades, rainwater systems and industrial applications. We help architects, designers and tinsmiths in their work to add character, creativity and
    craftmanship to the world around us. Rooted within SSAB, our knowledge of producing longlasting performance steel dates back to the 19th century.
    Most of our colors contain rapeseed oil — a pioneering Nordic formula proven to endure all kinds of weather.

    A World of Color. Built in Steel.


    Some projects are made to catch the eye. Others to settle within their surroundings. In collaboration with artists, architects and designers we have curated a palette of 28 colors that do both. For projects that need something beyond our selection, custom colors are available with a minimum order quantity. And we offer up to 50 year technical gurantee.

    Enabling sustainable performance


    SSAB Zero™ is our decarbonized steel — made from recycled raw materials and produced using fossil-free energy and biogas. We are proud to say that from 2025 you can find GreenCoat® products made with SSAB Zero™ steel. It is the ideal choice for those who want to build sustainably with a material that lasts.

    GreenCoat® Environmental Product Declaration (EPD)


    Today, a product’s lifecycle is more and more important. As a result, documents need to address the lifecycle phases, product contents as well as the production and how to best recycle or re-use materials. We have two EPD’s for GreenCoat® — one for our blast furnace based steel and one for for our SSAB Zero™ substrate steel. The EPD documents are available on our website to give you details about how we produce GreenCoat® color coated steel and care for the product lifecycle.


    Specification
    • GreenCoat® colour coated steels are available in a wide variety of attractive colors and finishes for roofs, wall claddings and rainwater systems; they are all manufactured according to EN10169. SSAB actively tracks and anticipates future changes in environmental, safety and chemical legislations and complies with valid EU chemical regulations, such as REACH and CLP.

      GreenCoat® colour coated steels are certified with the following environmental labels:

      BASTA and Byggvarubedömningen

    Technical specification
    • Unique ref.GreenCoat-ColourCoated-Steel-MetallicSilver-Colour
    • Product familySteel - Sheet & Coil
    • Product groupGreenCoat® - Colour Coated Steel
    • TypeBuilding Material
    • Date of publishing2018-10-11
    • Edition number1
    Related
    • Material mainSheet metal
    • Material secondaryPaint
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationMaterial
    • UNSPSC nameSteel plate
    • UNSPSC code30102204
    • Uniclass 2015 CodePr_25_71_51
    • Uniclass 2015 DescriptionMetal sheets and strips
    • CSI MasterFormat 2014 Code05 00 00
    • CSI MasterFormat 2014 TitleMetals
    • OmniClass Number23-13 00 00
    • OmniClass TitleStructural and Exterior Enclosure Products
    • CSI UniFormat II CodeB
    • CSI UniFormat II TitleSHELL

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Croatia
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Netherlands
    Norway
    Poland
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom