Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
standard_hidraulica/products/1813c968-6dc3-47f6-be66-d38ceb45ca83
Home
Categories
Sanitary
Taps & Mixers
Grifo de lavabo monomando empotrar 5l/min Rocket
Unavailable in United States
Standard Hidráulica
Follow
Grifo de lavabo monomando empotrar 5l/min Rocket
Grifo de lavabo monomando empotrar 5l/min Rocket
Download
Technical specification
Technical specification
Unique ref.
grifo-lavabo-empotrar-5-rocket
Type
Object (single object)
Date of publishing
2025-06-09
Edition number
1
Links
Links
Product url
https://www.griferiaclever.com/referencia/62443
Related
Related
Material main
Brass
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
Europe
Africa
Andorra
Morocco
Portugal
Spain
Similar products
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download