Publish your products
Industrial Noise Control Curtain – STC 32 Acoustic Sound Barrier | SCC-13

Industrial Noise Control Curtain – STC 32 Acoustic Sound Barrier | SCC-13

INDUSTRIAL NOISE CONTROL CURTAIN – STC 32 ACOUSTIC SOUND BARRIER | SCC-13

Steel Guard Safety SCC-13 Industrial Noise Control Curtain is a high-performance acoustic curtain system designed for permanent indoor industrial noise containment. The SCC-13 uses a thicker acoustic absorption assembly combined with mass loaded vinyl (MLV) backing to deliver enhanced sound transmission reduction and improved sound absorption in demanding industrial environments.

The SCC-13 system is ideal for facilities requiring stronger acoustic performance around machinery, equipment, and production areas while maintaining flexible access and adaptable layouts.

WHAT YOU GET (DOWNLOAD PACKAGE)

  • BIM Object: Revit family for industrial acoustic curtain layouts
  • Formats: Revit (RFA), IFC, 2D CAD (DWG)
  • Documentation: Technical data and specification sheets
  • Best for: Industrial equipment isolation and facility noise containment

PRODUCT SPECIFICATIONS (FILTER-FRIENDLY)

  • Product Type: Industrial Noise Control Curtain
  • System Type: Industrial Acoustic Curtain System
  • Primary Function: Noise Control and Sound Barrier Containment
  • Construction: Acoustic absorption core with MLV sound barrier backing
  • Curtain Thickness: 2 inch acoustic assembly
  • Performance Rating: STC 32 sound transmission reduction
  • Acoustic Performance: NRC 0.85 sound absorption
  • Installation Options: Track mounted curtain systems; Suspended acoustic curtain panels; Equipment enclosure curtain systems
  • Typical Applications: Manufacturing facilities; Industrial equipment isolation; Mechanical rooms; Maintenance areas; Factory floor noise control
  • Building Type: Industrial facilities; Manufacturing plants; Warehouses
  • Model: SCC-13
  • BIM Formats Available: Revit (RFA); IFC; 2D CAD (DWG)

INDUSTRIAL NOISE CONTROL CURTAIN PERFORMANCE

SCC-13 Industrial Noise Control Curtains combine sound absorption with sound barrier mass to create a balanced acoustic containment system. The mass loaded vinyl backing increases sound transmission loss while the acoustic core absorbs reflected noise energy within industrial environments.

The 2-inch acoustic assembly allows SCC-13 to achieve STC 32 sound transmission reduction with NRC 0.85 sound absorption, making it suitable for higher-noise manufacturing areas and heavy equipment environments.

INDUSTRIAL NOISE CONTROL CURTAIN APPLICATIONS

Industrial acoustic curtain systems are widely used in facilities requiring flexible sound containment around machinery and production areas.

Typical applications include:

  • Manufacturing equipment isolation
  • Industrial machinery sound containment
  • Mechanical room noise control
  • Maintenance area acoustic separation
  • Factory floor noise zoning

These systems allow facilities to reduce noise exposure while maintaining workflow and equipment accessibility.

INSTALLATION OPTIONS

SCC-13 industrial acoustic curtains can be installed in several configurations including:

  • Ceiling mounted track curtain systems
  • Suspended acoustic curtain panels
  • Equipment enclosure curtain systems
  • Industrial work zone barriers

This flexibility allows facilities to create adaptable sound containment areas without permanent wall construction.

REVIT / BIM QUICK START

  • Place the curtain system as panels or continuous runs
  • Adjust height and width parameters to match openings or enclosures
  • Use types to represent SCC-13 acoustic performance within the model

BIM-READY INDUSTRIAL NOISE CONTROL CURTAIN

SCC-13 Industrial Noise Control Curtains are available as BIM-ready objects for coordination and specification.

Available formats include:

  • Autodesk Revit (RFA)
  • IFC
  • 2D CAD (DWG)

These BIM models allow acoustic curtain systems to be integrated directly into industrial facility layouts.

RELATED ACOUSTIC CURTAIN APPLICATIONS

Industrial noise control curtains are commonly used for equipment enclosures, manufacturing noise containment, mechanical room sound control, and factory floor noise management.

Specification
  • Industrial Sound Curtain Common Applications

    • In-plant noise control curtain dividers
    • Soundproof curtains & enclosures
    • Acoustical curtain dividers
    • Heavy Machine enclosures
    • Compressor & blower housing
    • Flexible doorways
    • Drive-thru doors
    • Stamping press enclosures
    • Noise reverberation control
    • Temporary construction noise barriers
    • Soundproofing wall panels & partitions
    • Fan enclosures
    • Grinder / compactor noise control
    • Flexible Room Dividers
Technical specification
  • Unique ref.industrial-noise-control-curtain-scc-13
  • Product familyAcoustic Sound Barrier Curtains
  • Product groupMass Loaded Vinyl
  • TypeObject (single object)
  • Date of publishing2026-04-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodeAc_40_65_79
  • Uniclass 2015 DescriptionSound controlling
  • CSI MasterFormat 2014 Code44 20 00
  • CSI MasterFormat 2014 TitleNoise Pollution Control
  • OmniClass Number23-39 11 11 13
  • OmniClass TitleNoise Barriers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States