STANDARD FEATURES
Four fixed heights
- H400mm: low-lounge height
- H660mm: lounge height
- H740mm: seated height
- H1050mm: standing height
Round base plate with glides.
Single and double legs (automatically selected in relation to the table size).
OPTIONAL FEATURES
Footrest: available on standing-height tables only.
Power Options
- Power Island NANO (H=25mm): 1x socket or 2 x USB A&C
- Power Island SLIM (H=70mm): 2 sockets or 2 x USB A&C
- Power Island BIG (H=100mm): 2 sockets and 2 x USB A&C (both sides)
- All Standard and Select surface paints are available, including Lux and Accent colors.
Cable Management Options
- All tables come ready for electrification, even if no power solution has been selected when ordered with power.
- Table column at fixed height with optional cable routing (for Power Island solutions or to accommodate customized electrification).
Tabletop Option
- All single-leg tables can be configured with round or square tabletops.
- All double-leg tables can be configured with rectangle or oval elongated tabletops.
DIMENSIONS
Low Lounge Height (H400mm)
Round Tabletops: D600mm; D800mm; D1000mm; D1200mm
Square Tabletops: D600x600mm; D800x800mm
Rectangle Tabletops: D1600x800mm; D1600x1000mm
Oval Elongated Tabletops: D1600x800mm; D1600x1000mm
Lounge Height (H660mm)
Round Tabletops: D600mm; D800mm; D1000mm; D1200mm
Square Tabletops: D600x600mm; D800x800mm; D1000x1000mm
Rectangle Tabletops: D1600x600mm; D1800x600mm; D2000x600mm; D1600x800mm; D1800x800mm; D2000x800mm
Oval Elongated Tabletops: D1600x600mm; D1800x600mm; D2000x600mm; D1600x800mm; D1800x800mm; D2000x800mm
Seated Height (H740 mm)
Round Tabletops: D600mm; D800mm; D1000mm; D1200mm
Square Tabletops: D600x600mm; D800x800mm; D1000x1000mm
Rectangle Tabletops: D1600x800mm; D1800x800mm; D2000x800mm; D1600x1000mm; D1800x1000mm; D2000x1000mm
Oval Elongated Tabletops: D1600x800mm; D1800x800mm; D2000x800mm; D1600x1000mm; D1800x1000mm; D2000x1000mm
Standing Height (H1050 mm)
Round Tabletops: D600mm; D800mm
Square Tabletops: D600x600mm; D800x800mm
Rectangle Tabletops: D1600x600mm; D1800x600mm; D2000x600mm; D1600x800mm; D1800x800mm; D2000x800mm
Oval Elongated Tabletops: D1600x600mm; D1800x600mm; D2000x600mm; D1600x800mm; D1800x800mm; D2000x800mm
SURFACE MATERIALS
Tabletop Standard surfaces
- Melamine 25mm: in Standard & Select finishes
Tabletop Select Surfaces
- Linoleum 25mm with a chamfered edge: Charcoal, Light Grey Ash, Pebble Grey
Tabletop Premium Surfaces*
- Limo Marmoleum Cocoa with a chamfered edge: 3580 Milk Chocolate, 3584 Earl Grey Chocolate
*Only available for round tops, D600mm & D800mm
Legs and Base Plate
- All Standard and Select surface paints, including Lux and Accent colors.
Footrest (standing height only)
- All Standard and Select surface paints, including Lux and Accent colors.
Glides
Cable Ring