Publish your products
Lawson™, Series 7127, 60" x 36" Bath

Lawson™, Series 7127, 60" x 36" Bath

Give your bath the clean look and comfortable feel of contemporary furniture with a Lawson drop-in bath or whirlpool. Create the impression of custom-made furniture with block legs and a recessed bottom edge when you install the optional apron.

  • 5' length fits nicely into a standard opening, convenient for retrofit and new build
  • Made from solid Vikrell material for strength, durability, and lasting beauty
  • Durable high-gloss finish provides a smooth, shiny surface that is easy to clean
  • Contoured backrest with lumbar support
  • Conforms to CSA B45 National Consensus Standards
  • Two optional aprons available: with or without front access panel. Check local building codes for installation requirements.
Technical specification
  • Unique ref.sterling-71271100
  • Product familyBathtubs
  • Product groupLawson
  • TypeObject (single object)
  • Date of publishing2017-01-25
  • Edition number1
Classification
  • BIMobject CategorySanitary - Bath & Spas

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit