Publish your products
MIKROFILL 3 PRESSURISATION UNIT
MIKROFILL 3 PRESSURISATION UNIT

    MIKROFILL 3 PRESSURISATION UNIT

    5.0 out of 5 stars5.0(5 reviews)

    Sealed System Pressure Management

    Mikrofill digital pressurisation units represent the next generation of automatic filling and pressure maintenance solutions for sealed heating and chiller systems.

    Specification
    • • Fills any LPHW/CHW system from empty

      • Connects directly to the mains/boosted water supply

      • 4.7 bar cold fill pressure

      • Consumes 10 watts on standby and 30 watts fully operational per hour

      • Compact size & wall mounted

      • Digital control system and LCD graphic display

      • Automatic system fill and top-up

      • Easy to install and set up

      • High flow, WRAS approved fill valve

      • Fill volume indicator - Aids water treatment calculation

      • Category 4 backflow protection

      • 2 year warranty

    Technical specification
    • Unique ref.MIKROFILL-3
    • Product familyMikrofill
    • Product groupPressurisation Units
    • TypeObject (single object)
    • Date of publishing2023-09-25
    • Edition number1
    • Height (mm)270
    • Width (mm)250
    • Depth (mm)112
    Related
    • Material mainABS
    • Material secondaryPolyethylene
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)5
    Classification
    • BIMobject CategoryPlumbing - Pumps
    • Uniclass 2015 CodePr_65_53_86_68
    • Uniclass 2015 DescriptionPressurization units
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit