Publish your products
STIEBEL ELETRON Appliances Water Dispenser STIEBEL LIFE XL

STIEBEL ELETRON Appliances Water Dispenser STIEBEL LIFE XL

4.1 out of 5 stars4.1(7 reviews)
Add style to your living space with STIEBEL LIFE. The latest hot and cold water dispenser from Stiebel Eltron comes with a modern design that enhances the beauty. Whether it's at home, office or workspace. Including restaurants, coffee shops, lobbies, or even factories, it looks good in every perspective. In addition to its sleek and eye-catching appearance, STIEBEL LIFE also gives everyone confidence in the quality of drinking water that is clean and safe. The STIEBEL LIFE water dispenser comes with a high quality MAXSTREAM filter built into the machine. It acts to trap bacteria and viruses that are harmful to consumers. It also removes dirt, chlorine, chemicals, various contaminants. including unpleasant smell and taste The STIEBEL LIFE water and cold water dispenser is designed to be compact with a height of approximately 1 meter, thus saving space in placement. And with high efficiency that can supply water continuously even during times of high traffic at the touch of a button. There is also a safety button for pressing hot water. To increase the security for users as well
Specification
  • -Energy saving mode the light sensor will automatically turn off at night to save energy. - Anti-bacterial water nozzle Can be removed for easy daily cleaning for good hygiene. - Continuously press water the filtered water flows Continuously when it touches the water button. - Hot water push button protection system Help prevent children from accidental scalding when using the water dispenser. -Gorgeous (luxurious) design adds a touch of luxury to any Kitchen interior.
Technical specification
  • Unique ref.STIEBEL_ELETRON_Appliances_Water_Dispenser_STIEBEL_LIFE_XL
  • Product familyAppliances
  • Product groupWater Dispenser
  • TypeObject (single object)
  • Date of publishing2022-06-27
  • Edition number1
  • Height (mm)1100
  • Width (mm)260
  • Depth (mm)360
Related
  • Material mainABS
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)30
Classification
  • BIMobject CategoryKitchen - Appliances
  • OmniClass Number23-31 31 13
  • OmniClass TitleDrinking Fountains With Direct Expansion Cooling

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit