This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Excelsa Chair

Unique ref.: 9050
Brand: Stolab
Product family: Chairs - Stools - Benches
Product group: Excelsa
Width (mm): 520
Height (mm): 800
Depth (mm): 480
Date of publishing: 2012-09-17
Edition number: 1
Type: Object (single object)
Download (8)
The Excelsa chair is made of solid ash, which is a strong and formable wood just like birch. Excelsa is inspired by Zen philosophy on light, space and balance. Its simplicity combined with high functionality and well thought-out detailing, makes it a chair that can handle the not-so-simple task of combining fresh thinking witch timelessness. The Excelsa chair has a unique shape that not only makes it beautiful, but also a fantastically comfortable seat. Ash is a breathtaking and beautiful wood that has much in common with birch yet gives its own unique impression. The Excelsa series also includes a table and sideboard. Stackable, 6. Supplied ready assembled. Available in natural lacquer, oil or stain. Design: Matilda Lindblom.


Material main: Ash
Material secondary: Ash
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56

BIMobject®