Publish your products
Storax Louvre Wall ST-033-Perfo
Storax Louvre Wall ST-033-Perfo

    Storax Louvre Wall ST-033-Perfo

    ST-033-PERFO | Extruded Z-shaped dummy louvre with a 33.3 mm pitch and 24% physical free area.
    Specification
    • ST-033-PERFO | Extruded Z-shaped dummy louvre with a 33.3 mm pitch and 24% physical free area. Equipped with insect-repellent perforation (11.5 x 3 mm). Made of aluminium extrusion (EN AW 6063 T66), anodized (20 microns) or powder-coated in any RAL, Sikkens, NCS, or Interpon color (60–80 microns). Also available without perforation (ST-033-CLOSE). Single and double doors available with standard STORAX hardware. Louvre holders: ST-033-11 (30 mm) or ST-033-12 (34 mm, for thermal expansion). Max. span 1400 mm at wind load qb 800 Pa. Blade dimensions: 20.4 x 37.5 mm.
    Technical specification
    • Unique ref.st-033-perfo
    • TypeBuilding Material
    • Date of publishing2025-07-11
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    Europe
    Netherlands