Publish your products
Storax Louvre Wall ST-050-W
Storax Louvre Wall ST-050-W
Storax Louvre Wall ST-050-W
Storax Louvre Wall ST-050-W

    Storax Louvre Wall ST-050-W

    ST-050-W | Extremely water-repellent extruded aluminium louvre profile with 50 mm pitch and 57% physical free area
    Specification
    • ST-050-W | Extremely water-repellent extruded aluminium louvre profile with 50 mm pitch and 57% physical free area. Tested to HEVAC Class A2 up to 3.0 m/s. Material: aluminium EN AW 6063 T66, anodized (20 µm) or powder-coated (RAL, Sikkens, NCS, Interpon – 60–80 µm). Clip-mounted into louvre holder ST-050-W-11 (width 34 mm), optional frame profile ST-050W-21. Pre-mounted on support profile. Max. span 1420 mm at wind load qb 800 Pa. Profile size: 130 x 90 mm.
    Technical specification
    • Unique ref.st-050-w
    • TypeBuilding Material
    • Date of publishing2025-07-11
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    Europe
    Netherlands