ST-050-WS | Extruded aluminium louvre profile with excellent airflow and 50 mm pitch. Physical free area: 59%
Specification
ST-050-WS | Extruded aluminium louvre profile with excellent airflow and 50 mm pitch. Physical free area: 59%. Can be combined with the ST-050-W water-repellent louvre. Material: aluminium EN AW 6063 T66, anodized (20 µm) or powder-coated (RAL, Sikkens, NCS, Interpon – 60–80 µm). Mounted with louvre holder ST-050-11 or ST-050-12, pre-mounted on support profile. Max. span 950 mm at wind load qb 800 Pa. Profile size: 50 x 55 mm.