ST-066-PLANO | Extruded rectangular aluminium profile with 66 mm pitch. Physical free area: 77%. Suitable for sun shading, visual screening, decorative cladding, partitions and ceiling applications, both indoor and outdoor.
Specification
ST-066-PLANO | Extruded rectangular aluminium profile with 66 mm pitch. Physical free area: 77%. Suitable for sun shading, visual screening, decorative cladding, partitions and ceiling applications, both indoor and outdoor. Aesthetic finish possible with plastic end cap ST-066-P-13 (black/grey). Material: aluminium EN AW 6063 T66, anodized (20 µm) or powder-coated (RAL, Sikkens, NCS, Interpon – 60–80 µm). Installed with ST-066-P-11/-12 louvre holder. Technical data: depth 53 mm, height 15 mm, visual and physical free area 77%, max. span 800 mm (qb 800 Pa).