ST-075-HF | Extruded Z-shaped aluminium profile with 75 mm pitch. Physical free area: 52%.
Specification
ST-075-HF | Extruded Z-shaped aluminium profile with 75 mm pitch. Physical free area: 52%. Visually closed in horizontal mounting due to pitch equal to blade height (76 mm). Concealed mounting with aluminium louvre holders. Material: aluminium EN AW-6063 T66, anodized (20 µm) or powder-coated (RAL, Qualicoat – 60–80 µm). Installed with ST-075-HF louvre holder, pre-mounted on support profile.