Publish your products
Origehm Wall-Mounted Washbasin Mixer
Origehm Wall-Mounted Washbasin Mixer
Origehm Wall-Mounted Washbasin Mixer
Origehm Wall-Mounted Washbasin Mixer
Origehm Wall-Mounted Washbasin Mixer

    Origehm Wall-Mounted Washbasin Mixer

    The Origehm wall-mounted washbasin mixer combines contemporary design and water-efficient performance with its refined tubular lines and concealed installation. Suitable for projects pursuing BREEAM and LEED certification, it features a 4 L/min flow limiter that reduces water consumption by over 60% compared to a conventional tap. Supplied with the built-in body for seamless wall integration, it offers a minimalist aesthetic while ensuring ease of installation, functionality and long-lasting durability.

    Specification
      • Water flow limiter: 4 L/min
      • Reduces water consumption by over 60% compared to a standard tap
      • Ideal for BREEAM and LEED projects
      • Wall-mounted concealed washbasin mixer
      • Built-in part included
      • Available finishes:
        • Chrome – Ref. 344610250
        • PVD Brushed Gold – Ref. 34461025G6
        • PVD Gun Metal – Ref. 34461025GM
      • PVD finishes with anti-fingerprint treatment
      • 5-year warranty
    Technical specification
    • Unique ref.344610250
    • Product familyBath taps
    • Product groupBath taps
    • TypeObject (single object)
    • Date of publishing2026-08-07
    • Edition number1
    Related
    • Material mainMetal
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit