Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
strohm-teka/products/301d9958-9e5a-459c-aa9a-59668f450f40
Home
Categories
Sanitary
Showers
Baltic Sport Shower Set with Shower Bar
Available in United States
STROHM TEKA Sanitary systems
Follow
Baltic Sport Shower Set with Shower Bar
This Shower Rail Set is Perfect to Combine with Thermostatic Shower or Bath-Shower Mixers. It Includes a Rail with Soap Dish, Adjustable Holder, and 1-Function Handheld Shower Head.
Download
Specification
Specification
Ref: 790026700
Bar Ø2.5 cm
Sliding bar 61.5cm
Soap dish included
Anti-limescale hand shower
1 function
1.75 m metallic shower hose
Adjustable holder
5-year warranty (3 years for accessories)
Technical specification
Technical specification
Unique ref.
sport_shower_set
Product family
Shower systems
Product group
Shower systems
Type
Object (single object)
Date of publishing
2026-09-09
Edition number
1
Links
Links
Product url
https://strohm-teka.com/en/strohm-products/790026700-en/
Technical description
https://strohm-teka.com/?get_pdf=1&pid=784516&lang=en
Related
Related
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Showers
OmniClass Number
23-31 17 00
OmniClass Title
Showers
Similar products
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
22
)
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 37", CENTER drain - Freedom INSPIRE Series
Download