Publish your products
STRUGAL S53RP+ Window (One-Leaf)
STRUGAL S53RP+ Window (One-Leaf)
    Strugal

    STRUGAL S53RP+ Window (One-Leaf)

    4.7 out of 5 stars4.7(7 reviews)
    Maximum quality adaptable to all types of projects. One of the most popular systems in our catalogue because of its excellent thermal and acoustic performance and straight-line aesthetics. Excellent value for money.
    Specification
    • • 53 and 60 mm frames • 60-mm leaves • Reference sections from 92 mm • Excellent thermal and acoustic performance • Completely straight interior and exterior lines • Coplanar to the exterior • Door profiles • Straight and curved line aesthetic option • Quick-fit double-bracket installation on leaf profiles • High-quality metal fittings, accessories and gaskets are of our own manufacture
    Technical specification
    • Unique ref.strugal_53rp
    • Product familySistemas Practicables
    • Product groupSTRUGAL S53RP+
    • TypeObject (single object)
    • Date of publishing2019-06-27
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryPolyamide
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain